IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
5050, 5100, 5200, 5300, 5050-Black, 5100-Black, 5200-Black, 5300-Black - Single Shaft Bases
80/20
Inch
Stanchions
Powered by
CAD模型選擇
{8020/inch/stanchions/5050_asmtab.prj},{NB=5100-Black},{PN=5100-Black},{A=3.000},{B=2.125},{C=2.500},{D=1.500},{E=0.500},{F=1.500},{G=2.250},{H=1.004},{J=0.328},{K=1.500},{L=0.620},{M=0.620},{B1=0.062},{I=0.990},{N=0.52000000},{R=0.2030},{R1=0.1250},{A1=0.260},{B2=0.312},{L1=1.000},{THRD=1/4-20},{MAT=6105-T5 Clear Aluminium},{FIN=Anodize},{W=.711},{COLOR=0,0,0},{PPATH=5050_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
I
[Inch]
N
[Inch]
R
[Inch]
THRD
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
W
Weight.
[lbs.]
5050
5050
3.000
2.125
2.500
1.500
0.500
1.000
2.250
1.004
0.257
1.500
0.620
0.620
0.990
0.52000000
0.2030
1/4-20
6105-T5 Clear Aluminium
Anodize
.714
5050-Black
5050-Black
3.000
2.125
2.500
1.500
0.500
1.000
2.250
1.004
0.257
1.500
0.620
0.620
0.990
0.52000000
0.2030
1/4-20
6105-T5 Clear Aluminium
Anodize
.714
5100
5100
3.000
2.125
2.500
1.500
0.500
1.500
2.250
1.004
0.328
1.500
0.620
0.620
0.990
0.52000000
0.2030
1/4-20
6105-T5 Clear Aluminium
Anodize
.711
5100-Black
5100-Black
3.000
2.125
2.500
1.500
0.500
1.500
2.250
1.004
0.328
1.500
0.620
0.620
0.990
0.52000000
0.2030
1/4-20
6105-T5 Clear Aluminium
Anodize
.711
5200
5200
3.879
2.500
3.000
2.250
0.750
1.500
3.000
1.505
0.328
1.937
0.880
0.875
1.110
0.58000000
0.2030
1/4-20
6105-T5 Clear Aluminium
Anodize
1.383
5200-Black
5200-Black
3.879
2.500
3.000
2.250
0.750
1.500
3.000
1.505
0.328
1.937
0.880
0.875
1.110
0.58000000
0.2030
1/4-20
6105-T5 Clear Aluminium
Anodize
1.383
5300
5300
4.750
3.250
3.250
2.750
0.750
1.500
3.750
2.005
0.328
2.375
1.250
0.750
1.250
0.62542556
0.2575
5/16-18
6105-T5 Clear Aluminium
Anodize
2.271
5300-Black
5300-Black
4.750
3.250
3.250
2.750
0.750
1.500
3.750
2.005
0.328
2.375
1.250
0.750
1.250
0.62542556
0.2575
5/16-18
6105-T5 Clear Aluminium
Anodize
2.271
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D