IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-2099, 40-2100 - Tool Hangers
80/20
Metric
Accessories
Powered by
CAD模型選擇
{8020/metric/accessories/25_2099.prj},{NB=25-2099},{PN=25-2099},{SERIES=25 Series},{DESC=Tool Hanger 25 Series},{MAT=High-strength black nylon},{A=29.36},{B=20.57},{B1=20.57400},{C=8.33},{D=49.53},{T=5.71},{W=0.008},{WIDTH=0.22500},{TOPWIDTH=0.47500},{TOPHEIGHT=0.19000},{TOPFLATHEIGHT=0.05000},{TOPFLATDEPTH=0.19500},{TOPFLATWIDTH=1.67000},{BOTTOMWIDTH=0.76900},{INNERDEPTH=0.08000},{SLOTWDTH=0.18800},{SLOTBTMWDTH=0.82900},{SLOTOFFSET=0.15000},{SLOTTOPWDTH=1.14600},{SLOTTOPOFFSET=0.46000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
T
[mm]
W
Weight
[kg]
SLOTWDTH
[Inch]
SLOTBTMWDTH
[Inch]
SLOTOFFSET
[Inch]
SLOTTOPWDTH
[Inch]
SLOTTOPOFFSET
[Inch]
25-2099
25-2099
25 Series
Tool Hanger 25 Series
High-strength black nylon
29.36
20.57
8.33
49.53
5.71
0.008
0.18800
0.82900
0.15000
1.14600
0.46000
40-2100
40-2100
40 Series
Tool Hanger 40 Series
High-strength black nylon
42.42
31.75
12.70
73.66
6.35
0.025
0.20000
1.31700
0.25000
1.80400
0.69000
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D