IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
20-2492, 20-2495, 25-2492, 25-2495, 30-2438, 30-2437, 40-2438, 40-2437, 45-2438, 45-2437, 20-2492-Black, 20-2495-Black, 25-2492-Black, 25-2495-Black, 30-2438-Black, 30-2437-Black, 40-2438-Black, 40-2437-Black, 45-2438-Black, 45-2437-Black - Backing Plate
80/20
Metric
Panels & Doors
Powered by
CAD模型選擇
{8020/metric/panels_and_doors/20-2492.prj},{NB=25-2492},{SERIES=25 Series},{SIZE=32.00},{SIZE1=32,50},{MAT=6105-T5 Aluminum},{FIN=CA},{A=4.00},{N=M6 x 1.0},{Q=25.00},{T=12.50},{THRD=6.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
A
[mm]
F
[mm]
G
G Size
[mm]
H
[mm]
J
[mm]
K
K Size
[mm]
N
N (Tap Thru)
ⁿ/ₐ
Q
[mm]
T
[mm]
W
Weight
[kg]
20-2492
20-2492
20 Series
6105-T5 Aluminum
Single Backing Plate
3.00
16.00
32.00
0.00
0.00
0.00
M5
20.00
10.00
.007
25-2492
25-2492
25 Series
6105-T5 Aluminum
Backing Plate
4.00
16.00
32.00
0.00
0.00
0.00
M6 x 1.0
25.00
12.50
.009
30-2438
30-2438
30 Series
6105-T5 Aluminum
Single Backing Plate
4.00
15.00
30.00
0.00
0.00
0.00
M8
25.00
12.50
.008
40-2438
40-2438
40 Series
6105-T5 Aluminum
Backing Plate
6.00
20.00
40.00
0.00
0.00
0.00
M8 x 1.25
39.80
19.90
.025
45-2438
45-2438
45 Series
6105-T5 Aluminum
Single Backing Plate
6.00
22.50
45.00
0.00
0.00
0.00
M8
40.00
20.00
.029
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D