IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-2116, 25-2118, 40-2115, 40-2117, 14160 - Rubber Panel Gasket
80/20
Metric
Panels & Doors
Powered by
CAD模型選擇
{8020/metric/panels_and_doors/25-2116.prj},{NB=25-2116},{SERIES=25 Series},{DESC=1},{MAT=Black Rubber},{SLOT=6},{A=10.00},{B=4.50},{L1=1000.00},{T=3},{CC=6-25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SLOT
Slot
[mm]
A
[mm]
B
[mm]
L
L Length
[m]
T
Panel Thickness
[mm]
CC
Compatibility Code
ⁿ/ₐ
W
Weight
[kg/m]
NOTE
Note
ⁿ/ₐ
25-2116
25-2116
25 Series
Black Rubber
6
10.00
4.50
1.00
3
6-25
.022
-
40-2115
40-2115
40 Series
Black Rubber
8
14.60
6.10
1.00
6
8-30, 8-40
.037
-
14160
14160
45 Series
Black Rubber
10
19.40
10.20
1.00
3-6
10-45
.064
-
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D