IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
TR-L - TUBUS-Series
ACE Shock Absorbers
TUBUS-Series
Powered by
CAD模型選擇
{ace_stossdaempfer/tubus_serie/tr_l.prj},{NB=TR99-60L-1_0},{ARTNR=TR99-60L-1},{EAUF1=270.0},{EAUF2=278.0},{HUB=60},{DF=0},{A=99},{B=152},{C=130},{D=102},{L1=16},{L2=88},{M=M16},{L11=23.5000},{L22=10.0000},{L3=27.9063},{R3=39.1111},{R2=52.5938},{R4=45.5938},{R5=32.1111},{L4=17.1875},{DD=24.0000},{D1=24.0000},{G=16.0000},{KDM=13.546},{R1=1.6000},{SW=14.0000},{L6=10.0000},{W=152.0000},{H=51.0000},{R6=7.0000},{R7=14.0000},{L5=6.5000},{GEW=0.790},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
EAUF1
Max. Energy Capacity under constant load
[Nm/Hub]
EAUF2
Max. Energy Capacity at emergency stop
[Nm/Hub]
HUB
Max. Stroke
[mm]
A
Width
[mm]
B
Width
[mm]
C
Width
[mm]
D
Width
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
Thread
ⁿ/ₐ
GEW
Weight
[kg]
TR29-17L
TR29-17L
7.5
10.5
17
29
80
38
40
5
25
M5
0.029
TR43-25L
TR43-25L
17.0
24.0
25
43
80
58
40
5
37
M5
0.072
TR63-43L
TR63-43L
23.0
32.0
43
63
80
87
40
5
55
M5
0.106
TR66-40L-1
TR66-40L-1
102.0
143.0
40
66
152
87
102
8
59
M8
0.028
TR66-40L-2
TR66-40L-2
204.0
286.0
40
66
305
87
254
8
59
M8
0.580
TR66-40L-3
TR66-40L-3
306.0
428.0
40
66
457
87
406
8
59
M8
0.830
TR66-40L-4
TR66-40L-4
408.0
571.0
40
66
610
87
559
8
59
M8
1.130
TR66-40L-5
TR66-40L-5
510.0
714.0
40
66
762
87
711
8
59
M8
1.330
TR76-45L-1
TR76-45L-1
145.0
203.0
45
76
152
100
102
8
68
M8
0.380
TR76-45L-2
TR76-45L-2
290.0
406.0
45
76
305
100
254
8
68
M8
0.079
TR76-45L-3
TR76-45L-3
435.0
609.0
45
76
457
100
406
8
68
M8
1.130
TR76-45L-4
TR76-45L-4
580.0
812.0
45
76
610
100
559
8
68
M8
1.430
TR76-45L-5
TR76-45L-5
725.0
1015.0
45
76
762
100
711
8
68
M8
1.780
TR83-48L-1
TR83-48L-1
180.0
252.0
48
83
152
106
102
8
73
M8
0.480
TR83-48L-2
TR83-48L-2
360.0
504.0
48
83
305
106
254
8
73
M8
0.930
TR83-48L-3
TR83-48L-3
540.0
756.0
48
83
457
106
406
8
73
M8
1.380
TR83-48L-4
TR83-48L-4
720.0
1008.0
48
83
610
106
559
8
73
M8
4.830
TR83-48L-5
TR83-48L-5
900.0
1260.0
48
83
762
106
711
8
73
M8
4.830
TR99-60L-1
TR99-60L-1
270.0
278.0
60
99
152
130
102
16
88
M16
0.790
TR99-60L-2
TR99-60L-2
540.0
756.0
60
99
305
130
254
16
88
M16
1.290
TR99-60L-3
TR99-60L-3
810.0
1134.0
60
99
457
130
406
16
88
M16
1.940
TR99-60L-4
TR99-60L-4
1080.0
1512.0
60
99
610
130
559
16
88
M16
2.540
TR99-60L-5
TR99-60L-5
1350.0
1890.0
60
99
762
130
711
16
88
M16
3.100
TR99-60L-6
TR99-60L-6
1620.0
2268.0
60
99
914
130
864
16
88
M16
3.700
TR99-60L-7
TR99-60L-7
1890.0
2646.0
60
99
1067
130
1016
16
88
M16
4.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D