IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
Progress AgreenO - Cable glands Progress AgreenO nickel-plated brass lead-free
Agro
Cable glands
Powered by
CAD模型選擇
{agro/cable_gland/progress_agreen_o.prj},{NB=1000.63LF 40},{AGRO=1000.63LF},{SW=70},{SW2=0},{H=37},{HX=37.0},{L=10.0},{ST=5},{VERS=1},{VERS1=1},{VERS3=1},{VERSC=0.000},{VERSF2=0.000},{NDM=63.000},{P=1.500},{P1D1S2=63.670},{P1D2S2=52.500},{P1D3S2=1.500},{P1D4S2=69.600},{P1D5S2=69.600},{P1D6S2=76.000},{P1D7S2=2.000},{P1D8S2=12.800},{P1D9S2=21.200},{P1D10S2=55.000},{P1D11S2=60.000},{P1D12S2=3.000},{P1D1S3=70.000},{P1D2C1=45.000},{P1D1F1=1.600},{P1D1F2=0.600},{P1D1C1=0.500},{P1D1P1=0.000},{P2D1S1=55.500},{P2D2S1=62.730},{P2D10S1=57.800},{P2D4S1=62.910},{P2D5S1=64.730},{P2D13S1=76.000},{P2D11S1=10.000},{P2D8S1=2.500},{P2D12S1=5.500},{P2D6S1=2.500},{P2D7S1=10.000},{P2D9S1=29.500},{P2SWS2=70.000},{P2D1S2=90.000},{P2D1S4=1.200},{KD=40.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
AGRO
AGRO-No
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Width across flats
[mm]
H
Length
[mm]
L
Length
[mm]
ST
Piece number
ⁿ/ₐ
1000.12.050LF
1000.12.050LF
M12x1.5
15
17
5.0
50
1000.12.065LF
1000.12.065LF
M12x1.5
15
17
5.0
50
1000.12.080LF
1000.12.080LF
M12x1.5
15
17
5.0
50
1000.17.045LF
1000.17.045LF
M16x1.5
18
20
5.0
50
1000.17.060LF
1000.17.060LF
M16x1.5
18
20
5.0
50
1000.17.080LF
1000.17.080LF
M16x1.5
18
20
5.0
50
1000.17.105LF
1000.17.105LF
M16x1.5
18
22
5.0
50
1000.20.080LF
1000.20.080LF
M20x1.5
24
21
6.0
50
1000.20.110LF
1000.20.110LF
M20x1.5
24
21
6.0
50
1000.20.150LF
1000.20.150LF
M20x1.5
24
23
6.0
50
1000.25.125LF
1000.25.125LF
M25x1.5
30
25
7.0
25
1000.25.160LF
1000.25.160LF
M25x1.5
30
27
7.0
25
1000.25.205LF
1000.25.205LF
M25x1.5
30
28
7.0
25
1000.32.170LF
1000.32.170LF
M32x1.5
36
28
8.0
25
1000.32.210LF
1000.32.210LF
M32x1.5
36
28
8.0
25
1000.32.255LF
1000.32.255LF
M32x1.5
36
28
8.0
25
1000.40.240LF
1000.40.240LF
M40x1.5
46
31
8.0
10
1000.40.285LF
1000.40.285LF
M40x1.5
46
31
8.0
10
1000.40.330LF
1000.40.330LF
M40x1.5
46
31
8.0
10
1000.50.330LF
1000.50.330LF
M50x1.5
55
34
9.0
10
1000.50.370LF
1000.50.370LF
M50x1.5
55
34
9.0
10
1000.50.420LF
1000.50.420LF
M50x1.5
55
34
9.0
10
1000.63.400LF
1000.63.400LF
M63x1.5
70
37
10.0
5
1000.63.460LF
1000.63.460LF
M63x1.5
70
37
10.0
5
1000.63.520LF
1000.63.520LF
M63x1.5
70
37
10.0
5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D