IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
Progress MS FK - Cable glands nickel-plated brass for flat cables
Agro
Cable glands
Powered by
CAD模型選擇
{agro/cable_gland/progress_ms_fk.prj},{NB=1300.13.130.050 (10.5 - 2.5)},{AGRO=1300.13.130.050},{KWDX=10.5},{KWDY=13.0},{KTHX=2.5},{KTHY=5.0},{SW=24},{H=23},{L=6.0},{ST=50},{VERS=3.000},{KDMAXW=13.000},{KDMAXH=5.000},{KDMINW=10.500},{KDMINH=2.500},{NDM=20.400},{P=1.410},{P1D1S2=21.310},{P1D2S2=15.100},{P1D3S2=0.630},{P1D4S2=23.700},{P1D5S2=23.700},{P1D6S2=26.400},{P1D7S2=1.500},{P1D8S2=8.200},{P1D9S2=14.800},{P1D10S2=36.000},{P1D11S2=42.000},{P1D12S2=1.000},{P1D1S3=24.000},{P1D2C1=45.000},{P1D1F1=1.000},{P1D1F2=0.500},{P2D1S1=16.100},{P2D3S1=18.800},{P2D2S1=20.200},{P2D10S1=19.000},{P2D4S1=20.960},{P2D5S1=22.300},{P2D13S1=26.400},{P2D11S1=8.000},{P2D8S1=2.500},{P2D12S1=3.000},{P2D6S1=1.700},{P2D7S1=6.000},{KWD=10.5},{KTH=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
AGRO
AGRO-No
ⁿ/ₐ
M
Thread
ⁿ/ₐ
KWMAX
Cable dimension max.
[mm]
KTMIN
Cable dimension min.
[mm]
SW
Width across flats
[mm]
H
Length
[mm]
L
Length
[mm]
ST
Piece number
ⁿ/ₐ
1300.17.090.042
1300.17.090.042
M16x1.5
9.0x4.2
7.3x2.5
18
22
5.0
50
1300.20.130.050
1300.20.130.050
M20x1.5
13.0x5.0
10.5x2.5
24
23
6.0
50
1300.20.150.050
1300.20.150.050
M20x1.5
15.0x5.0
12.5x2.5
24
23
6.0
50
1300.25.190.070
1300.25.190.070
M25x1.5
19.0x7.0
16.0x4.0
30
28
7.0
50
1300.32.220.060
1300.32.220.060
M32x1.5
22.0x6.0
19.0x3.0
36
28
8.0
25
1300.32.220.080
1300.32.220.080
M32x1.5
22.0x8.0
19.0x5.0
36
28
8.0
25
1300.40.260.070
1300.40.260.070
M40x1.5
26.0x7.0
23.0x4.0
46
31
8.0
10
1300.40.265.090
1300.40.265.090
M40x1.5
26.5x9.0
23.5x6.0
46
31
8.0
10
1300.40.280.060
1300.40.280.060
M40x1.5
28.0x6.0
25.0x3.0
46
31
8.0
10
1300.40.300.100
1300.40.300.100
M40x1.5
30.0x10.0
27.0x7.0
46
31
8.0
10
1300.40.320.090
1300.40.320.090
M40x1.5
32.0x9.0
29.0x6.0
46
31
8.0
10
1300.40.330.065
1300.40.330.065
M40x1.5
33.0x6.5
30.0x3.5
46
31
8.0
10
1300.50.340.115
1300.50.340.115
M50x1.5
34.0x11.5
31.0x8.5
55
34
9.0
10
1300.50.370.070
1300.50.370.070
M50x1.5
37.0x7.0
34.0x4.0
55
34
9.0
10
1300.50.400.060
1300.50.400.060
M50x1.5
40.0x6.0
36.5x2.5
55
34
9.0
10
1300.50.400.135
1300.50.400.135
M50x1.5
40.0x13.5
36.5x10.0
55
34
9.0
10
1300.50.420.140
1300.50.420.140
M50x1.5
42.0x14.0
38.5x10.5
55
34
9.0
10
1300.63.460.140
1300.63.460.140
M63x1.5
46.0x14.0
42.0x10.0
70
37
10.0
5
1300.63.465.060
1300.63.465.060
M63x1.5
46.5x6.0
42.5x2.0
70
37
10.0
5
1301.17.090.042
1301.17.090.042
M16x1.5
9.0x4.2
7.3x2.5
18
22
10.0
50
1301.20.130.050
1301.20.130.050
M20x1.5
13.0x5.0
10.5x2.5
24
23
10.0
50
1301.20.150.050
1301.20.150.050
M20x1.5
15.0x5.0
12.5x2.5
24
23
10.0
50
1301.25.190.070
1301.25.190.070
M25x1.5
19.0x7.0
16.0x4.0
30
28
11.0
50
1301.32.220.060
1301.32.220.060
M32x1.5
22.0x6.0
19.0x3.0
36
28
13.0
25
1301.32.220.080
1301.32.220.080
M32x1.5
22.0x8.0
19.0x5.0
36
28
13.0
25
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D