IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
372.5 - Seal Clean Gasket
agru
PURAD
Seal Clean Gaskets
seal_clean_gaskets
Powered by
CAD模型選擇
{agru/purad/seal_clean_gaskets/seal_clean_gaskets/372_5.prj},{NB=AGRU_88372512511_Seal Clean Gasket_JIS_ePTFE white_125 - SDR11 JIS (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=88372512511},{M=88372512511},{BILDCODE=372.5},{WEIGHT=0.021},{DIMENSIONLANG=125 - SDR11 JIS},{DURCHMESSER=125},{EXT_BEZ_1=Seal Clean Gasket},{EXT_BEZ_2=JIS},{EXT_BEZ_3=for AGRU PE/PP flanges},{MATERIAL=ePTFE white},{VERBINDUNG=Flange connection},{S=3.000},{D=18.000},{D1=154.000},{D2=102.400},{D3=207.000},{K=175.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
EXT_BEZ_3
Description 3
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
S
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
K
[mm]
AGRU_88372502011_Seal Cle...
88372502011
88372502011
372.5
0.005
20 - SDR11 JIS
20
Seal Clean Gasket
JIS
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
14.000
45.000
14.700
96.000
70.000
AGRU_88372502021_Seal Cle...
88372502021
88372502021
372.5
0.005
20 - SDR21 JIS
20
Seal Clean Gasket
JIS
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
14.000
45.000
15.300
96.000
70.000
AGRU_88372502511_Seal Cle...
88372502511
88372502511
372.5
0.005
25 - SDR11 JIS
25
Seal Clean Gasket
JIS
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
14.000
58.000
20.000
101.000
75.000
AGRU_88372502521_Seal Cle...
88372502521
88372502521
372.5
0.005
25 - SDR21 JIS
25
Seal Clean Gasket
JIS
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
14.000
58.000
20.300
101.000
75.000
AGRU_88372503211_Seal Cle...
88372503211
88372503211
372.5
0.008
32 - SDR11 JIS
32
Seal Clean Gasket
JIS
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
18.000
68.000
25.300
122.000
90.000
AGRU_88372503221_Seal Cle...
88372503221
88372503221
372.5
0.009
32 - SDR21 JIS
32
Seal Clean Gasket
JIS
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
18.000
68.000
26.100
122.000
90.000
AGRU_88372504011_Seal Cle...
88372504011
88372504011
372.5
0.010
40 - SDR11 JIS
40
Seal Clean Gasket
JIS
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
18.000
78.000
31.300
132.000
100.000
AGRU_88372504021_Seal Cle...
88372504021
88372504021
372.5
0.009
40 - SDR21 JIS
40
Seal Clean Gasket
JIS
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
18.000
78.000
33.600
132.000
100.000
AGRU_88372505011_Seal Cle...
88372505011
88372505011
372.5
0.010
50 - SDR11 JIS
50
Seal Clean Gasket
JIS
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
18.000
84.000
39.900
137.000
105.000
AGRU_88372505021_Seal Cle...
88372505021
88372505021
372.5
0.012
50 - SDR21 JIS
50
Seal Clean Gasket
JIS
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
18.000
84.000
42.800
137.000
105.000
AGRU_88372506311_Seal Cle...
88372506311
88372506311
372.5
0.014
63 - SDR11 JIS
63
Seal Clean Gasket
JIS
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
18.000
99.000
50.200
152.000
120.000
AGRU_88372506321_Seal Cle...
88372506321
88372506321
372.5
0.014
63 - SDR21 JIS
63
Seal Clean Gasket
JIS
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
18.000
99.000
55.100
159.000
120.000
AGRU_88372507511_Seal Cle...
88372507511
88372507511
372.5
0.020
75 - SDR11 JIS
75
Seal Clean Gasket
JIS
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
18.000
119.000
60.500
171.000
139.000
AGRU_88372507521_Seal Cle...
88372507521
88372507521
372.5
0.016
75 - SDR21 JIS
75
Seal Clean Gasket
JIS
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
18.000
119.000
66.400
171.000
139.000
AGRU_88372509011_Seal Cle...
88372509011
88372509011
372.5
0.028
90 - SDR11 JIS
90
Seal Clean Gasket
JIS
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
18.000
129.000
73.100
182.000
150.000
AGRU_88372509021_Seal Cle...
88372509021
88372509021
372.5
0.023
90 - SDR21 JIS
90
Seal Clean Gasket
JIS
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
18.000
129.000
80.000
185.000
150.000
AGRU_88372509033_Seal Cle...
88372509033
88372509033
372.5
0.018
90 - SDR33 JIS
90
Seal Clean Gasket
JIS
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
18.000
129.000
83.100
182.000
150.000
AGRU_88372511011_Seal Cle...
88372511011
88372511011
372.5
0.035
110 - SDR11 JIS
110
Seal Clean Gasket
JIS
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
18.000
154.000
88.900
207.000
175.000
AGRU_88372511021_Seal Cle...
88372511021
88372511021
372.5
0.030
110 - SDR21 JIS
110
Seal Clean Gasket
JIS
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
18.000
154.000
98.000
207.000
175.000
AGRU_88372511033_Seal Cle...
88372511033
88372511033
372.5
0.022
110 - SDR33 JIS
110
Seal Clean Gasket
JIS
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
18.000
154.000
101.300
207.000
175.000
AGRU_88372512511_Seal Cle...
88372512511
88372512511
372.5
0.021
125 - SDR11 JIS
125
Seal Clean Gasket
JIS
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
18.000
154.000
102.400
207.000
175.000
AGRU_88372512521_Seal Cle...
88372512521
88372512521
372.5
0.019
125 - SDR21 JIS
125
Seal Clean Gasket
JIS
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
18.000
154.000
109.900
207.000
175.000
AGRU_88372512533_Seal Cle...
88372512533
88372512533
372.5
0.017
125 - SDR33 JIS
125
Seal Clean Gasket
JIS
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
18.000
154.000
115.500
207.000
175.000
AGRU_88372514011_Seal Cle...
88372514011
88372514011
372.5
0.033
140 - SDR11 JIS
140
Seal Clean Gasket
JIS
for AGRU PE/PP flanges
ePTFE white
Flange connection
3.000
22.000
185.000
114.100
248.000
210.000
AGRU_88372514021_Seal Cle...
88372514021
88372514021
372.5
0.035
140 - SDR21 JIS
140
Seal Clean Gasket
JIS
for AGRU PVDF flanges
ePTFE white
Flange connection
3.000
22.000
185.000
124.800
248.000
210.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D