IFC 4.0
可提供的產品目錄語言:
Deutsch
Deutsch
Mod. E - Front / rear flange mount
AIR-tec-Vogel
Pneumatic actuation
International Standard Cylinders
Minicylinders Series 16,23,24 and 25 CETOP RP52-P DIN/ISO 6432
Accessories
Powered by
CAD模型選擇
{air_tec_vogel/movimento/cilindri_a_norma_e_cilindri_standard/minicilindri_serie_16_24_25/accessori/ancoraggio_a_flange_mod_e.prj},{NB=E-12-16(12)},{IDNR=},{MOD=E-12-16},{PHY=12},{C=3.0},{FB=5.5},{TF=40},{UR=30},{UF=53},{W=19.0},{ZF=75.0},{INFO=Infotext},{R=8.05}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
PHY
Ø cil.
ⁿ/ₐ
C
[mm]
FB
[mm]
TF
[mm]
UR
[mm]
UF
[mm]
W
[mm]
ZF
[mm]
E-8-10
E-8-10
8 - 10
2.5
4.5
30
25
40
13.5
64.5
E-12-16
E-12-16
12
3.0
5.5
40
30
53
19.0
75.0
E-12-16
E-12-16
16
3.0
5.5
40
30
53
19.0
81.0
E-20-25
E-20-25
20
4.0
6.6
50
40
66
20.0
96.0
E-20-25
E-20-25
25
4.0
6.6
50
40
66
24.0
101.5
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D