IFC 4.0
可提供的產品目錄語言:
Deutsch
Deutsch
Compact minicylinder Series 14
AIR-tec-Vogel
Pneumatic actuation
Non standard cylinders
Compact minicylinders Series 14
Powered by
CAD模型選擇
{air_tec_vogel/movimento/cilindri_non_a_norma/minicilindri_compatti_serie_14/minicilindri_serie_14_asmtab.prj},{NB=14N1A16B15-(0)},{IDNR=},{MOD=14N1A16B15},{MODIN=14N1A16B},{PHY=16},{HUB=15},{HUB1=0},{A=M22x1,5},{ANDM=22.000},{AKDM=20.160},{B=6},{C=4/2},{CNDM=0.000},{CKDM=0.000},{D=67.0},{E=53.0},{F=14},{SW1=20},{SW2=27},{I=5},{L=M5x0,8},{LNDM=5.000},{LKDM=4.387},{M=12},{N=0},{O=0},{VERS=2.000},{PPATH=minicilindri_serie_14_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
PHY
Ø cil.
[mm]
HUB
Stroke Cylinder
[mm]
A
ⁿ/ₐ
B
Ø
[mm]
C
ⁿ/ₐ
D
[mm]
E
[mm]
F
[mm]
SW1
[mm]
SW2
[mm]
I
[mm]
L
ⁿ/ₐ
M
[mm]
N
[mm]
O
[mm]
14N1A06A05
14N1A06A05
6
5
M10x1
3
4/2
34.0
29.0
5
9
12
3
-
0
0
0
14N1A06A10
14N1A06A10
6
10
M10x1
3
4/2
42.0
37.0
5
9
12
3
-
0
0
0
14N1A06A15
14N1A06A15
6
15
M10x1
3
4/2
47.0
42.0
5
9
12
3
-
0
0
0
14N1A10A05
14N1A10A05
10
5
M15x1,5
5
4/2
50.0
38.0
12
13
19
4
-
0
0
0
14N1A10A10
14N1A10A10
10
10
M15x1,5
5
4/2
57.0
45.0
12
13
19
4
-
0
0
0
14N1A10A15
14N1A10A15
10
15
M15x1,5
5
4/2
62.0
50.0
12
13
19
4
-
0
0
0
14N1A16A05
14N1A16A05
16
5
M22x1,5
6
4/2
53.5
39.5
14
20
27
5
-
0
0
0
14N1A16A10
14N1A16A10
16
10
M22x1,5
6
4/2
62.0
48.0
14
20
27
5
-
0
0
0
14N1A16A15
14N1A16A15
16
15
M22x1,5
6
4/2
67.0
53.0
14
20
27
5
-
0
0
0
14N1A06B05
14N1A06B05
6
5
M10x1
3
4/2
38.0
29.0
9
9
12
3
M3x0,5
7
0
0
14N1A06B10
14N1A06B10
6
10
M10x1
3
4/2
46.0
37.0
9
9
12
3
M3x0,5
7
0
0
14N1A06B15
14N1A06B15
6
15
M10x1
3
4/2
51.0
42.0
9
9
12
3
M3x0,5
7
0
0
14N1A10B05
14N1A10B05
10
5
M15x1,5
5
4/2
50.0
38.0
12
13
19
4
M4x0,7
10
0
0
14N1A10B10
14N1A10B10
10
10
M15x1,5
5
4/2
57.0
45.0
12
13
19
4
M4x0,7
10
0
0
14N1A10B15
14N1A10B15
10
15
M15x1,5
5
4/2
62.0
50.0
12
13
19
4
M4x0,7
10
0
0
14N1A16B05
14N1A16B05
16
5
M22x1,5
6
4/2
53.5
39.5
14
20
27
5
M5x0,8
12
0
0
14N1A16B10
14N1A16B10
16
10
M22x1,5
6
4/2
62.0
48.0
14
20
27
5
M5x0,8
12
0
0
14N1A16B15
14N1A16B15
16
15
M22x1,5
6
4/2
67.0
53.0
14
20
27
5
M5x0,8
12
0
0
14N1M06A05
14N1M06A05
6
5
M10x1
3
M5
28.0
23.0
5
9
12
3
-
0
5
6
14N1M06A10
14N1M06A10
6
10
M10x1
3
M5
36.0
31.0
5
9
12
3
-
0
5
6
14N1M06A15
14N1M06A15
6
15
M10x1
3
M5
41.0
36.0
5
9
12
3
-
0
5
6
14N1M10A05
14N1M10A05
10
5
M15x1,5
5
M5
43.0
31.0
12
13
19
4
-
0
5
6
14N1M10A10
14N1M10A10
10
10
M15x1,5
5
M5
50.0
38.0
12
13
19
4
-
0
5
6
14N1M10A15
14N1M10A15
10
15
M15x1,5
5
M5
55.0
43.0
12
13
19
4
-
0
5
6
14N1M16A05
14N1M16A05
16
5
M22x1,5
6
M5
46.5
32.5
14
20
27
5
-
0
5
6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D