IFC 4.0
可提供的產品目錄語言:
English
italiano
English
351.01 - Rubinetto diritto aut/aut
Aircomp
fittings
Ball Valves
Line 351 Ball valves in technopolymer
Powered by
CAD模型選擇
{aircomp/raccordi/rubinetti/linea_351_rubinetti_tecnopolimero/351.01.prj},{NB=351010808},{CODE=351010808},{D1=8},{D2=8},{P=17},{B=59,2},{B1=23},{Q_TA_=5},{NBCUSTOM=351010808},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\raccordi_20220627\\Raccordi\\Rubinetti\\Linea_351_rubinetti_tecnopolimero\\351.01\\351.01.csv},{NNCUSTOM=351.01},{NTCUSTOM=Rubinetto diritto aut/aut},{LINACUSTOM=351010808},{STEPFILE=351010808},{PNGFILE=351.01},{DWGFILE=351.011_template_schede},{PRJNAME=accordi\\Rubinetti\\Linea_351_rubinetti_tecnopolimero\\351.01}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Codice
ⁿ/ₐ
D1
ØD1
[mm]
D2
ØD2
[mm]
P
ØP
[mm]
B
[mm]
B1
[mm]
Q_TA_
Q.tà Conf.
[mm]
351010606
351010606
6
6
17
59,4
23
5
351010808
351010808
8
8
17
59,2
23
5
351011010
351011010
10
10
24
78,4
28
4
351011212
351011212
12
12
24
79,3
28
4
Embedded Preview + Generation
預覽
CAD模型下載
3D
2D