IFC 4.0
可提供的產品目錄語言:
English
italiano
English
MER 1/4" 22 3 PB PM - 3-2 Valves for panel mounting actuators
Aircomp
Valves
Valves for panel mounting actuators
line 125 size 22mm 1-4 technopolymer
Powered by
CAD模型選擇
{aircomp/valvole/valvole_da_pannello/linea_125_tagli_22mm_1-4_tecnopolimero/valvola_3-2_per_comandi_a_pannello_linea_125.prj},{NB=1252533009},{CODE=1252533009},{REF=MER 1/4\" 22 3 PB PM NC P},{F=3-2},{C=G1/4\"},{Q=800},{R=PM},{O=NC},{P=1÷10},{TA=22},{M=Tecnopolimero},{NBCUSTOM=1252533009},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\valvole_da_pannello\\linea_125_tagli_22mm_1-4_tecnopolimero\\valvola_3-2_per_comandi_a_pannello_linea_125\\Valvola_3-2_per_comandi_a_pannello_Linea_125.csv},{NNCUSTOM=MER 1/4\" 22 3 PB PM},{NTCUSTOM=Valvola 3-2 per comandi a pannello},{LINACUSTOM=1252533009},{STEPFILE=125 MER 3V 14 PB},{PNGFILE=125},{DWGFILE=125_1},{PRJNAME=alvole\\valvole_da_pannello\\linea_125_tagli_22mm_1-4_tecnopolimero\\valvola_3-2_per_comandi_a_pannello_linea_125}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
F
Function
ⁿ/ₐ
C
Connection
[Pollici]
Q
Flow rate
[Nl/min]
R
Return
ⁿ/ₐ
O
Option
ⁿ/ₐ
P
Working pressure
[Bar]
TA
Valve size
[mm]
M
Material
ⁿ/ₐ
1252533009
1252533009
MER 1/4" 22 3 PB PM NC P
3-2
G1/4"
800
PM
NC
1÷10
22
Tecnopolimero
1252533010
1252533010
MER 1/4" 22 3 PB PM NO P
3-2
G1/4"
800
PM
NC
1÷10
22
Tecnopolimero
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D