IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Standard (US) ISO 76 - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves US Version
Standard
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_us/standard/mixproof_us_st_076_asmtab.prj},{NB=9618019224},{IDNR=9618019224},{CODE=MP(2):SF076076UC012ICNCCELNNU3XXXXX},{NAME=MIXPROOF Standard},{DESCRIPTION=ISO-76/76,12 CLAMPED,Clamp,POL.INSIDE,EPDM,BALANCED:LOWER,SPINDLE CIP:NONE,SEAT LIFT:UPPER},{ALSIS=5263},{W=26.48},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
Config code
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
ALSIS
AlfaLaval Code
ⁿ/ₐ
W
Weight
[kg]
AVAILABILITY
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
CAS20VIS
ThinkTop option
ⁿ/ₐ
9618018141
9618018141
MP(2):SF076076UW219ICCCNF...
MIXPROOF Standard
ISO-76/76,21-90 WELDED,Cl...
US Version Standard
5263
26.16
Available
Standard
3-Inch
3-Inch
Welded houses
Clamp
Clamp
Clamp
None
Both
No
No
Both
4-Basic
ThinkTop V70
9618017538
9618017538
MP(2):SF076038UW129INNNNF...
MIXPROOF Standard
ISO-76/38,12-90 WELDED,WE...
US Version Standard
5263
15.64
Available
Standard
3-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
ThinkTop V70
9618005539
9618005539
MP(2):SF076076UW229INNNNE...
MIXPROOF Standard
ISO-76/76,22-90 WELDED,WE...
US Version Standard
5263
26.81
Available
Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
Upper
No
Both
4-Basic
None
9618018071
9618018071
MP(2):SF076101UC022INNNNE...
MIXPROOF Standard
ISO-76/101.6,22 CLAMPED,W...
US Version Standard
5263
28.26
Available
Standard
3-Inch
4-Inch
Houses with clamp
None
None
None
None
Lower
No
No
Both
4-Basic
ThinkTop V70
9618013117
9618013117
MP(2):SF076076UW129PNNNNE...
MIXPROOF Standard
ISO-76/76,12-90 WELDED,WE...
US Version Standard
5263
26.16
Available
Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
ThinkTop V70
9618009999
9618009999
MP(2):SF076076UW229INNNNE...
MIXPROOF Standard
ISO-76/76,22-90 WELDED,WE...
US Version Standard
5263
28.77
Available
Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
Both
Yes
Both
4-Basic
ThinkTop V70
9618019211
9618019211
MP(2):SF076076UC022ICCCCE...
MIXPROOF Standard
ISO-76/76,22 CLAMPED,Clam...
US Version Standard
5263
26.48
Available
Standard
3-Inch
3-Inch
Houses with clamp
Clamp
Clamp
Clamp
Clamp
Lower
No
No
Upper
4-Basic
None
9618017650
9618017650
MP(2):SF076101UW229ICCCCE...
MIXPROOF Standard
ISO-76/101.6,22-90 WELDED...
US Version Standard
5263
27.36
Available
Standard
3-Inch
4-Inch
Welded houses
Clamp
Clamp
Clamp
Clamp
Lower
No
No
No
4-Basic
None
9618019073
9618019073
MP(2):SF076076UW229INNNNE...
MIXPROOF Standard
ISO-76/76,22-90 WELDED,WE...
US Version Standard
5263
26.16
Available
Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Both
No
Yes
Both
4-Basic
ThinkTop V70
9618000318
9618000318
MP(2):SF076076UW219ICCCNE...
MIXPROOF Standard
ISO-76/76,21-90 WELDED,Cl...
US Version Standard
5263
26.42
Available
Standard
3-Inch
3-Inch
Welded houses
Clamp
Clamp
Clamp
None
Lower
No
No
No
4-Basic
None
9618017698
9618017698
MP(2):SF076076UW112INNNNF...
MIXPROOF Standard
ISO-76/76,11-270 WELDED,W...
US Version Standard
5263
26.16
Available
Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
ThinkTop V70
9618019210
9618019210
MP(2):SF076076UC022ICCCCE...
MIXPROOF Standard
ISO-76/76,22 CLAMPED,Clam...
US Version Standard
5263
27.38
Available
Standard
3-Inch
3-Inch
Houses with clamp
Clamp
Clamp
Clamp
Clamp
Lower
No
No
Upper
4-Basic
ThinkTop V70
9618018473
9618018473
MP(2):SF076076UW229INNNNE...
MIXPROOF Standard
ISO-76/76,22-90 WELDED,WE...
US Version Standard
5263
30.72
Available
Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
No
No
No
Both
4-Strong
ThinkTop V70
9618019225
9618019225
MP(2):SF076076UC011ICNCNE...
MIXPROOF Standard
ISO-76/76,11 CLAMPED,Clam...
US Version Standard
5263
26.48
Available
Standard
3-Inch
3-Inch
Houses with clamp
Clamp
None
Clamp
None
Lower
No
No
No
4-Basic
None
9613315019
9613315019
MP(2):SF076076UW229INNNNE...
MIXPROOF Standard
ISO-76/76,22-90 WELDED,WE...
US Version Standard
5263
30.10
Available
Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Both
No
No
Both
5-Basic
None
9618650965
9618650965
MP(2):SF076051UW219INNNNE...
MIXPROOF Standard
ISO-76/51,21-90 WELDED,WE...
US Version Standard
5263
17.84
Available
Standard
3-Inch
2-Inch
Welded houses
None
None
None
None
Both
Lower
Yes
No
3-Basic
None
9618018458
9618018458
MP(2):SF076076UW229INNNNE...
MIXPROOF Standard
ISO-76/76,22-90 WELDED,WE...
US Version Standard
5263
26.10
Available
Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
ThinkTop V70
9618650926
9618650926
MP(2):SF076051UW229INNNNE...
MIXPROOF Standard
ISO-76/51,22-90 WELDED,WE...
US Version Standard
5263
18.49
Available
Standard
3-Inch
2-Inch
Welded houses
None
None
None
None
Both
Lower
Yes
No
3-Basic
ThinkTop V50
9618650964
9618650964
MP(2):SF076076UW112INNNNE...
MIXPROOF Standard
ISO-76/76,11-270 WELDED,W...
US Version Standard
5263
26.32
Available
Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Both
Lower
Yes
No
4-Basic
None
9613312915
9613312915
MP(2):SF076076UW229INNNNE...
MIXPROOF Standard
ISO-76/76,22-90 WELDED,WE...
US Version Standard
5263
25.40
Available
Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
None
9618019505
9618019505
MP(2):SF076076UW129INNNNH...
MIXPROOF Standard
ISO-76/76,12-90 WELDED,WE...
US Version Standard
5263
28.61
Available
Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Upper
No
No
Both
4-Strong
None
9618018017
9618018017
MP(2):SF076076UW229ICCCCF...
MIXPROOF Standard
ISO-76/76,22-90 WELDED,Cl...
US Version Standard
5263
27.38
Available
Standard
3-Inch
3-Inch
Welded houses
Clamp
Clamp
Clamp
Clamp
Lower
No
Yes
Lower
4-Basic
ThinkTop V70
9618017471
9618017471
MP(2):SF076076UC011INNNNE...
MIXPROOF Standard
ISO-76/76,11 CLAMPED,WELD...
US Version Standard
5263
27.38
Available
Standard
3-Inch
3-Inch
Houses with clamp
None
None
None
None
Lower
No
No
Both
4-Basic
ThinkTop V70
9618012319
9618012319
MP(2):SF076076UW219INNNNE...
MIXPROOF Standard
ISO-76/76,21-90 WELDED,WE...
US Version Standard
5263
19.76
Available
Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
None
9618011680
9618011680
MP(2):SF076076UW112INNNNE...
MIXPROOF Standard
ISO-76/76,11-270 WELDED,W...
US Version Standard
5263
19.76
Available
Standard
3-Inch
3-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
None
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D