IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6945-11-xx-10 - Clamping Piston, complete
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Tool clamping for presses
Powered by
CAD模型選擇
{amf/hysp/650_pressen/amf6945_11_xx_10.prj},{NB=AMF61481_0 - 6945-11-32-10},{BESTNR=61481},{ARTNR=6945-11-32-10},{PDF=PDF},{SK=32},{HUB=0},{VOL=6.4},{SCR=M 8x20 - 8.8},{MD=25},{A=32.5},{B=16.0},{C=50},{D2=32},{G=15.0},{N=8.4},{K=33},{P=12.0},{V=50},{W=16.0},{GEW=400},{CTN=84662020},{EAN=4020772061487},{VERS=2},{KDA=26.000},{KLA=22.000},{KDI=16.000},{KTI=41.000},{DD1=67.000},{TN2=15.000},{TS2=9.000},{NDM=8.000},{SCL=20.000},{SCK=8.000},{SCKD=13.000},{SW=8.000},{TSW=4.000},{HMAX=8.000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
SK
Clamping force at 400 bar
[kN]
VOL
Vol.
[cm³]
SCR
Screw
[mm]
MD
Tightening torque
[Nm]
A
Diameter
[mm]
B
[mm]
C
[mm]
D2
Diameter
[mm]
G
[mm]
N
Diameter
[mm]
K
[mm]
P
[mm]
V
[mm]
W
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
61473
61473
6945-11-20-10
20
2.9
M 6x12 - 8.8
10
25.5
13.0
40
25
14.0
6.6
26
11.0
40
13.0
220
84662020
4020772061470
yes
no
14.06.2023
yes
61481
61481
6945-11-32-10
32
6.4
M 8x20 - 8.8
25
32.5
16.0
50
32
15.0
8.4
33
12.0
50
16.0
400
84662020
4020772061487
yes
no
14.06.2023
yes
61499
61499
6945-11-63-10
63
16.0
M 8x20- 10.9
36
45.5
21.0
60
45
20.0
8.4
39
15.0
60
21.0
730
84662020
4020772061494
yes
no
14.06.2023
yes
64089
64089
6945-11-94-10
94
28.5
M10x25- 12.9
79
55.5
28.5
70
55
25.5
10.4
49
17.5
80
23.5
1200
84662020
4020772064082
yes
no
14.06.2023
yes
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D