IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6486AO - T-slot side cover
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamping sets and accessories
Powered by
CAD模型選擇
{amf/mesp/737_saetze/amf6486ao.prj},{NB=AMF565401},{BESTNR=565401},{NUT=16},{A=16},{FARBE=orange},{E=26.5},{H=16.5},{K=18.5},{L=26},{L1=33},{L2=9},{GEW=7},{CTN=39235090},{EAN=4020772536039},{A1=1.125},{A2=2.700},{H1=0.5},{A3=4.700},{R1=1.000},{H2=4.3},{H3=4.4},{A4=1.150},{R2=7.0},{R3=0.5},{L3=2},{H4=32.0},{H5=8.5},{A5=0.400},{H6=3.0},{R4=1.6},{H7=8.5},{H8=4.5},{A6=4.000},{D1=1.600},{A7=18.000},{H9=0.4},{H10=1.6},{A8=1.000},{R2MENG=3},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
NUT
Slot
ⁿ/ₐ
A
[mm]
FARBE
colour
ⁿ/ₐ
E
[mm]
H
[mm]
K
[mm]
L
[mm]
L1
[mm]
L2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
565405
565405
14
14
orange
23.0
14.5
15.5
23
30
8
5
39235090
4020772536077
yes
no
14.06.2023
yes
565401
565401
16
16
orange
26.5
16.5
18.5
26
33
9
7
39235090
4020772536039
yes
no
14.06.2023
yes
565402
565402
18
18
orange
30.0
18.5
20.0
30
37
10
9
39235090
4020772536046
yes
no
14.06.2023
yes
565403
565403
22
22
orange
37.0
22.5
24.5
35
42
12
14
39235090
4020772536053
yes
no
14.06.2023
yes
565404
565404
28
28
orange
46.0
28.5
29.5
44
54
15
28
39235090
4020772536060
yes
no
14.06.2023
yes
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D