IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6363-**-039 - Adaptor Plate
AMF - ANDREAS MAIER Fellbach
Modular fixture systems
Positioning elements
Powered by
CAD模型選擇
{amf/modular/204_position/amf6363_039.prj},{NB=AMF79129},{BESTNR=79129},{ARTNR=6363-12-039},{GR=12},{H=5},{B=38},{B1=19},{L=78},{L1=19},{R=40},{S=16.5},{GEW=100},{CTN=84662020},{EAN=4020772079123},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
H
[mm]
B
[mm]
B1
[mm]
L
[mm]
L1
[mm]
R
[mm]
S
Diameter
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
79129
79129
6363-12-039
12
5
38
19
78
19
40
16.5
100
84662020
4020772079123
yes
no
14.06.2023
yes
79137
79137
6363-16-039
16
10
53
24
98
24
50
23.0
305
84662020
4020772079130
yes
no
14.06.2023
yes
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D