IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6841T - Push-pull type toggle clamp with small angle base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Push-Pull type toggle clamps
Powered by
CAD模型選擇
{amf/scsp/903_schubst/amf6841t_assmtab.prj},{NB=AMF558033_0_21},{BESTNR=558033},{GR=2},{PDF=PDF},{HANDGRIFF=schwarz},{VERSCLR=6},{VERS=2},{F1=2.0},{F2=2.0},{AS=M6 x 25},{VERSA=625},{GEW=245},{A=10.0},{BMIN=32.5},{BMAX=57.5},{D=5.6},{E=20},{G=M 16 X 1,5},{H=20},{H1=85.5},{HUB=0},{HUBMAX=26},{HW=21},{HWMIN=17},{HWMAX=25},{K=12.0},{L1=114.0},{L2=19},{L3=105.0},{MMIN=32},{MMAX=36.0},{N=50},{P=34},{CTN=84662020},{EAN=4020772018702},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6841_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
ⁿ/ₐ
F1
Force
[kN]
F2
Force
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
A
[mm]
BMIN
[mm]
BMAX
[mm]
D
[mm]
E
[mm]
G
Thread
[mm]
H
[mm]
H1
[mm]
HUBMAX
[mm]
HWMIN
[mm]
HWMAX
[mm]
K
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
MMIN
[mm]
MMAX
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
558031
558031
0
black
0.8
0.8
M4 x 20
65
6.5
17.0
33.0
4.5
13
M 10 X 1,0
12
49.3
16
12
20
6.0
66.5
10
54.0
16
16.0
25
16
84662020
4020772018689
yes
no
14.06.2023
yes
558032
558032
1
black
1.0
1.0
M4 x 20
125
8.0
24.5
44.5
4.5
20
M 12 X 1,5
15
60.5
20
12
20
7.0
91.0
16
74.0
16
19.5
30
20
84662020
4020772018696
yes
no
14.06.2023
yes
558033
558033
2
black
2.0
2.0
M6 x 25
245
10.0
32.5
57.5
5.6
20
M 16 X 1,5
20
85.5
26
17
25
12.0
114.0
19
105.0
32
36.0
50
34
84662020
4020772018702
yes
no
14.06.2023
yes
558034
558034
3
black
2.5
2.5
M8 x 35
445
12.0
37.0
69.0
6.5
30
M 20 X 1,5
25
108.0
32
22
35
13.0
140.0
22
127.5
30
42.5
60
30
84662020
4020772018719
yes
no
14.06.2023
yes
558035
558035
5
black
4.5
4.5
M12x 50
880
16.0
41.5
81.5
8.5
50
M 24 X 1,5
30
129.5
40
30
50
15.5
171.5
25
158.0
29
46.0
65
35
84662020
4020772018726
yes
no
14.06.2023
yes
558036
558036
5 - M27
black
4.5
4.5
M12x 50
900
16.0
41.5
81.5
8.5
50
M 27 X 2
30
129.5
40
30
50
15.5
171.5
25
158.0
29
46.0
65
35
84662020
4020772018733
yes
no
14.06.2023
yes
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D