您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
AHDP06-18-06 - Plug, Size 18, 6 Positions, Pin/Socket, Wide thread
Amphenol
Amphenol Sine
A Series - Thermoplastic Connectors
DuraMate
Powered by
CAD模型選擇
{amphenol/amphenol_sine/a_series/duramate/ahdp06_18_06.prj},{NB=AHDP06-18-06PN-WTAC030},{PN=AHDP06-18-06PN-WTAC030},{DESC=Plug, Size 18, 2 positions,Pin, Wide thread},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/AHDP06-18-06PN-WTAC030-Plug-Size-18-2-postions-Pin-wide-Thread-Comparable-to-PN-HD36-18-6PN-C030_p_10634.html},{ROW=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AHDP06-18-06PN-WTA
AHDP06-18-06PN-WTA
Plug, Size 18, 6 Position...
AHDP06-18-06PN-WTAC030
AHDP06-18-06PN-WTAC030
Plug, Size 18, 2 position...
AHDP06-18-06SN-WTA
AHDP06-18-06SN-WTA
Plug, Size 18, 6 position...
AHDP06-18-06SN-WTAC030
AHDP06-18-06SN-WTAC030
Plug, Size 18, 6 position...
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D