IFC 4.0
可提供的產品目錄語言:
English
English
919-109J-51PX
Amphenol RF
Connectors
MCX Connectors
Powered by
CAD模型選擇
{amphenolrf/connectors/mcx_connectors/919_109j_51px.prj},{NB=919-109J-51PX},{SHA256=l6YCO4y81sZVUB8ZseEn+Sz7oLWL3RfbBsms7jHWj68=},{INAME=00377__9192d109j2d51px},{PN=919-109J-51PX},{DESC=RF Connector MCX Straight PCB Jack Through Hole 50 Ohm},{BF=Gold},{BM=Brass},{IMPEDANCE=50},{IM=PTFE},{IPR=Not Rated},{GENDER=Jack},{OL=Commercial},{ISOLATED=No},{LPIM=No},{FM=6},{TMAX=165},{TMIN=-65},{NM=No},{CF=Gold},{CMAT=Beryllium Copper},{ORIENTATION=Straight},{CTERM=Solder},{CM=Push-on},{MC=500},{TS=PCB - Through Hole},{SC=Microminiature}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BF
Body Finish
ⁿ/ₐ
BM
Body Material
ⁿ/ₐ
IMPEDANCE
Impedance
ⁿ/ₐ
IM
Insulator Material
ⁿ/ₐ
IPR
IP Rating
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
OL
Operating Level
ⁿ/ₐ
ISOLATED
Isolated
ⁿ/ₐ
LPIM
Low PIM
ⁿ/ₐ
FM
Frequency Max
ⁿ/ₐ
TMAX
Temp Max
ⁿ/ₐ
TMIN
Temp Min
ⁿ/ₐ
NM
Non-Magnetic
ⁿ/ₐ
CF
Contact Finish
ⁿ/ₐ
CMAT
Contact Material
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
CTERM
Contact Termionation
ⁿ/ₐ
CM
Coupling Mechanism
ⁿ/ₐ
MC
Mating Cycles
ⁿ/ₐ
TS
Termination Style
ⁿ/ₐ
SC
Size Category
ⁿ/ₐ
919-109J-51PX
919-109J-51PX
RF Connector MCX Straight...
Gold
Brass
50
PTFE
Not Rated
Jack
Commercial
No
No
6
165
-65
No
Gold
Beryllium Copper
Straight
Solder
Push-on
500
PCB - Through Hole
Microminiature
Embedded Preview + Generation
預覽
CAD模型下載
3D
2D