IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
RRS716N26PHECxx - Receptacle, End Cap, Jam Nut, Size 14, 12 Pos, Pin
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate Aquarius
Powered by
CAD模型選擇
{amphenolsine/ecomate/aquarius/rts716n26phecxx.prj},{NB=RTS716N26PHEC},{PN=RTS716N26PHEC},{DSC=Receptacle, Jam Nut, 8 Position, Male, Shell Size 14, with Silicone Seal},{TEMP=-40°C ~ 105°C},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/RTS716N26PHEC03-Receptacle-jam-nut-26-positions-size-16-pin-contact-silicone-rubber-seal-endcap_p_8445.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
TEMP
Temperature Range
ⁿ/ₐ
RTS716N26PHEC
RTS716N26PHEC
Receptacle, Jam Nut, 8 Po...
-40°C ~ 105°C
RTS716N26PHEC03
RTS716N26PHEC03
Receptacle, Jam Nut, 8 Po...
-40°C ~ 125°C
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D