IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
HSXXXCS - Socket Contact, Machined, Crimp Barrel, Radsok®, Silver, Wire Range 20-95mm², AWG
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenolsine/ecomate/ecomate_rm/hsxxxcs.prj},{NB=HS35DCS},{PN=HS35DCS},{DSC=Socket Contact, Machined, Radsok®, Silver, Crimp Barrel, Size 10mm, Wire Range 30-35mm, 2AWG²},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/HS35DCS-Socket-Contact-Machined-Crimp-Barrel-Radsok%C2%AE-Size-10mm-Silver-Wire-Range-30-35mm%C2%B2-2AWG_p_562.html},{L1=47.7},{L2=16.5},{L3=29.7},{D1=22.0},{D2=14.3},{D3=9.2},{D4=18.7},{L4=16.5},{L5=22.0},{D5=16.00},{HD=15.0},{ROW=4},{SH=Yes},{SHD=23.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
HS25CCS
HS25CCS
Socket Contact, Machined,...
HS25DCS
HS25DCS
Socket Contact, Machined,...
HS35CCS
HS35CCS
Socket Contact, Machined,...
HS35DCS
HS35DCS
Socket Contact, Machined,...
HS50CCS
HS50CCS
Socket Contact, Machined,...
HS50DCS
HS50DCS
Socket Contact, Machined,...
HS70DCS
HS70DCS
Socket Contact, Machined,...
HS95DCS
HS95DCS
Socket Contact, Machined,...
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D