IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
EPO - Demoutable pillar with retaining collar
AMDL - Atelier Mécanique de La Lauch
Guiding Elements MDL Porter Besson - AFNOR / CNOMO standard
For Ball Bearings Guide
Powered by
CAD模型選擇
{mdl/guiding_elements_afnor_cnomo/ball_bearing_guide/epo.prj},{NB=mdl_porter_besson_EPO.020.160_70},{REF=EPO.020.160},{MAT=Core-hardened to 60 - 64 HRC},{D1=20},{L=160},{F=70},{D2=22.0},{D3=27},{D4=44},{E=20},{D=M8},{R=1.5},{M=16},{CMIN=22},{T=9},{CLAMP=P04.020.000},{SCREW=A05.004.012 (M4x12)},{QTY=3},{S1=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
L
[mm]
F
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
E
[mm]
D
d
ⁿ/ₐ
R
[mm]
M
[mm]
CMIN
C min.
[mm]
T
[mm]
CLAMP
Clamp
ⁿ/ₐ
SCREW
Screw
[mm]
QTY
Quantity
ⁿ/ₐ
MDL Porter Besson - EPO.0...
EPO.020.160
Core-hardened to 60 - 64 ...
20
160
70
22.0
27
44
20
M8
1.5
16
22
9
P04.020.000
A05.004.012 (M4x12)
3
MDL Porter Besson - EPO.0...
EPO.020.180
Core-hardened to 60 - 64 ...
20
180
80
22.0
27
44
20
M8
1.5
16
22
9
P04.020.000
A05.004.012 (M4x12)
3
MDL Porter Besson - EPO.0...
EPO.020.200
Core-hardened to 60 - 64 ...
20
200
90
22.0
27
44
20
M8
1.5
16
22
9
P04.020.000
A05.004.012 (M4x12)
3
MDL Porter Besson - EPO.0...
EPO.025.180
Core-hardened to 60 - 64 ...
25
180
80
26.0
33
50
22
M8
2.0
19
24
9
P04.025.000
A05.004.012 (M4x12)
3
MDL Porter Besson - EPO.0...
EPO.025.200
Core-hardened to 60 - 64 ...
25
200
90
26.0
33
50
22
M8
2.0
19
24
9
P04.025.000
A05.004.012 (M4x12)
3
MDL Porter Besson - EPO.0...
EPO.025.220
Core-hardened to 60 - 64 ...
25
220
100
26.0
33
50
22
M8
2.0
19
24
9
P04.025.000
A05.004.012 (M4x12)
3
MDL Porter Besson - EPO.0...
EPO.032.180
Core-hardened to 60 - 64 ...
32
180
80
32.5
40
62
25
M8
2.0
24
27
10
P04.032.000
A05.005.012 (M5x12)
3
MDL Porter Besson - EPO.0...
EPO.032.200
Core-hardened to 60 - 64 ...
32
200
90
32.5
40
62
25
M8
2.0
24
27
10
P04.032.000
A05.005.012 (M5x12)
3
MDL Porter Besson - EPO.0...
EPO.032.220
Core-hardened to 60 - 64 ...
32
220
100
32.5
40
62
25
M8
2.0
24
27
10
P04.032.000
A05.005.012 (M5x12)
3
MDL Porter Besson - EPO.0...
EPO.032.240
Core-hardened to 60 - 64 ...
32
240
110
32.5
40
62
25
M8
2.0
24
27
10
P04.032.000
A05.005.012 (M5x12)
3
MDL Porter Besson - EPO.0...
EPO.040.200
Core-hardened to 60 - 64 ...
40
200
90
42.0
49
71
27
M8
2.5
28
29
11
P04.040.000
A05.006.012 (M6x12)
3
MDL Porter Besson - EPO.0...
EPO.040.220
Core-hardened to 60 - 64 ...
40
220
100
42.0
49
71
27
M8
2.5
28
29
11
P04.040.000
A05.006.012 (M6x12)
3
MDL Porter Besson - EPO.0...
EPO.040.250
Core-hardened to 60 - 64 ...
40
250
110
42.0
49
71
27
M8
2.5
28
29
11
P04.040.000
A05.006.012 (M6x12)
3
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D