IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
NB - Guide bushing - Type NB
AMDL - Atelier Mécanique de La Lauch
Guiding Elements MDL Porter Besson - AFNOR / CNOMO standard
For Ball Bearings Guide
Powered by
CAD模型選擇
{mdl/guiding_elements_afnor_cnomo/ball_bearing_guide/nb.prj},{NB=mdl_porter_besson_NB.012.012},{REF=NB.012.012},{D1=12},{E3=12},{H1=2},{H2=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
ø D1
[mm]
E3
[mm]
H1
h1
[mm]
H2
h2
[mm]
D2
ø D2
[mm]
MDL Porter Besson - NB.01...
NB.012.012
12
12
2
4
22
MDL Porter Besson - NB.01...
NB.016.012
16
12
2
4
28
MDL Porter Besson - NB.01...
NB.016.016
16
16
3
4
28
MDL Porter Besson - NB.02...
NB.020.016
20
16
3
5
32
MDL Porter Besson - NB.02...
NB.020.020
20
20
3
5
32
MDL Porter Besson - NB.02...
NB.025.020
25
20
3
6
40
MDL Porter Besson - NB.02...
NB.025.025
25
25
3
6
40
MDL Porter Besson - NB.03...
NB.032.020
32
20
4
6
50
MDL Porter Besson - NB.03...
NB.032.025
32
25
4
6
50
MDL Porter Besson - NB.03...
NB.032.032
32
32
4
6
50
MDL Porter Besson - NB.04...
NB.040.025
40
25
4
7
63
MDL Porter Besson - NB.04...
NB.040.032
40
32
4
7
63
MDL Porter Besson - NB.04...
NB.040.040
40
40
4
7
63
MDL Porter Besson - NB.05...
NB.050.032
50
32
5
9
80
MDL Porter Besson - NB.05...
NB.050.040
50
40
5
9
80
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D