IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
CCP - Square retainers - For PPB/PPEB/PPS/PPES round punches
AMDL - Atelier Mécanique de La Lauch
Punches and Dies
Die and die bushes punch retainers
Powered by
CAD模型選擇
{mdl/punches_dies/retainers/ccp.prj},{NB=mdl_CCP.130},{REF=CCP.130},{MAT=Mounting plate: 43/48 HRc / Shock plate: 32/38 HRc},{A=17.0},{D=13},{C=45},{H=13},{J=15.5},{K=28.5},{L=13},{M=26},{R=9},{R1=9},{S=16},{T=9},{U=8},{U1=9},{Y=9},{Z=17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
[mm]
D
Ø D
[mm]
C
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
R
[mm]
R1
[mm]
S
[mm]
T
[mm]
U
[mm]
U1
[mm]
Y
[mm]
Z
[mm]
MDL - CCP.080
CCP.080
Mounting plate: 43/48 HRc...
11.0
8
45
13
15.5
28.5
13
26
9
9
16
9
8
9
9
12
MDL - CCP.100
CCP.100
Mounting plate: 43/48 HRc...
12.0
10
45
13
15.5
28.5
13
26
9
9
16
9
8
9
9
14
MDL - CCP.130
CCP.130
Mounting plate: 43/48 HRc...
17.0
13
45
13
15.5
28.5
13
26
9
9
16
9
8
9
9
17
MDL - CCP.160
CCP.160
Mounting plate: 43/48 HRc...
18.5
16
45
13
15.5
28.5
13
26
9
9
16
9
8
9
9
20
MDL - CCP.200
CCP.200
Mounting plate: 43/48 HRc...
23.0
20
56
16
19.0
35.0
16
32
11
11
18
11
10
11
11
25
MDL - CCP.250
CCP.250
Mounting plate: 43/48 HRc...
28.5
25
63
20
22.5
42.5
20
40
14
14
20
13
10
11
11
30
MDL - CCP.320
CCP.320
Mounting plate: 43/48 HRc...
35.0
32
75
25
28.0
53.0
25
50
14
14
20
13
10
11
11
37
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D