IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
D63-D73 - Standard die sets with diagonal pillars
AMDL - Atelier Mécanique de La Lauch
Standard DIE SETS
Powered by
CAD模型選擇
{mdl/standards_die_sets/d63.prj},{NB=D73.020.012_Guidage MDL_200_0},{GUIDE=Guidage MDL},{A1=200},{OPTION=0},{B1=125},{X=2},{PPATH=d63/d63_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Reference
ⁿ/ₐ
B1
Work space
[mm]
A2
[mm]
B2
[mm]
C1
±1
[mm]
C2
±1
[mm]
C3
±1
[mm]
D1L
D1/L - L: Pin Length recommendations (following DIN 9868)
[mm]
D2L
D2/L - L: Pin Length recommendations (following DIN 9868)
[mm]
E1
[mm]
E5
[mm]
E4
[mm]
T
[mm]
W
[mm]
D73.016.010-Guidage MDL-1...
D73.016.010
100
235
260
32
25
25
25/180
24/180
193
147
125
78
271
D73.020.012-Guidage MDL-2...
D73.020.012
125
282
300
40
32
28
32/200
30/200
240
179
160
86
326
D73.024.016-Guidage MDL-2...
D73.024.016
160
322
335
50
40
32
32/200
30/200
293
214
200
86
379
D73.029.020-Guidage MDL-2...
D73.029.020
200
398
410
50
40
32
40/220
38/220
363
263
250
104
467
D73.035.025-Guidage MDL-3...
D73.035.025
250
462
460
50
40
32
40/220
38/220
444
313
315
104
548
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D