IFC 4.0 제작
언어선택:
English
English
품질보증 정보
카탈로그: 80/20
생성됨: 28.03.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
12255, 12256, 12062 - Standard Hinge
80/20
Metric
Panels & Doors
Powered by
CAD모델 선택
{8020/metric/panels_and_doors/12255_asmtab.prj},{NB=12255},{PN=12255},{MAT=Die-Cast Zinc},{FIN=Black Powder Coat},{A=25.00},{B=40.00},{C=9.00},{D=5.00},{E=5.50},{F=4.00},{ML=50 Nm / 36.8 ft-Lbs.},{W=.045},{G=5.50},{PPATH=12255_asmtpl.prj},{CC=5-20}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
E Dia.
[mm]
F
F Dia.
[mm]
ML
Max. Load
ⁿ/ₐ
W
Weight
[kg]
CC
Compatibility Code
ⁿ/ₐ
12255
12255
Die-Cast Zinc
Black Powder Coat
25.00
40.00
9.00
5.00
5.50
4.00
50 Nm / 36.8 ft-Lbs.
.045
5-20
12256
12256
Die-Cast Zinc
Black Powder Coat
30.00
50.00
11.50
6.00
6.30
6.00
50 Nm / 36.8 ft-Lbs.
.090
6-10, 6-25
12062
12062
Die-Cast Zinc
Black Powder Coat
36.00
60.00
15.00
8.00
8.50
8.00
60 Nm / 44.0 ft-Lbs.
.168
8-30
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도
2D