您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English (United States)
AFS40 - 3-pole Contactors for safety applications - AC or DC Operated
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/contactors/block_contactors/afs40.prj},{NB=abb_1SBL347082R1122_AFS40-30-22-11 24-60V50/60HZ 20-60VDC Contactor},{PN=1SBL347082R1122},{CTN=85364900},{EXTTYPE=AFS40-30-22-11},{INVDES=AFS40-30-22-11 24-60V50/60HZ 20-60VDC Contactor},{DES=Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal},{LCP=Active}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Product ID
ⁿ/ₐ
EXTTYPE
Extended Product Type
ⁿ/ₐ
INVDES
Invoice Description
ⁿ/ₐ
DES
Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
EF003978
Rated control supply voltage Us at AC 50HZ
[V]
EF003979
Rated control supply voltage Us at AC 60HZ
[V]
EF003980
Rated control supply voltage Us at DC
[V]
EF008242
Voltage type for actuating
ⁿ/ₐ
EF001393
Rated operation current Ie at AC-1, 400 V
[A]
EF001392
Rated operation current Ie at AC-3, 400 V
[A]
EF001364
Rated operation power at AC-3, 400 V
[kW]
EF001126
Modular version
ⁿ/ₐ
EF001376
Number of auxiliary contacts as normally open contact
ⁿ/ₐ
EF001377
Number of auxiliary contacts as normally closed contact
ⁿ/ₐ
EF006819
Type of electrical connection of main circuit
ⁿ/ₐ
EF001375
Number of normally closed contacts as main contact
ⁿ/ₐ
EF001374
Number of normally open contacts as main contact
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
EF011960
Rated operation power NEMA
[kW]
ABB - 1SBL347082R1122 + A...
1SBL347082R1122
AFS40-30-22-11
AFS40-30-22-11 24-60V50/6...
Screw Terminals 3 Poles A...
The AFS40-30-22-11 is a 3...
3471523157613
1SBL347082R1122
24 - 60
24 - 60
24 - 60
AC/DC
70
40
18.5
false
2
2
Screw connection
0
3
85364900
AFS40-30-22-11
22.3710
ABB - 1SBL347082R1322 + A...
1SBL347082R1322
AFS40-30-22-13
AFS40-30-22-13 100-250V50...
Screw Terminals 3 Poles A...
The AFS40-30-22-13 is a 3...
3471523157637
1SBL347082R1322
100 - 250
100 - 250
100 - 250
AC/DC
70
40
18.5
false
2
2
Screw connection
0
3
85364900
AFS40-30-22-13
22.3710
Embedded Preview + Generation
預覽
CAD模型下載
3D
2D