IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6212M - Clamping module, mechanical
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Mechanical ZERO-POINT clamping system
Powered by
CAD模型選擇
{amf/zps/311_me_zps/amf6212m_asmtab.prj},{NB=AMF553405},{BESTNR=553405},{GR=BM10},{IPC_SIZE=10},{IPC_VERS=1},{PDF=PDF},{EVK=10},{HK=17},{ENTR=mechanisch},{GEW=360},{VERS=10},{ZYLS=M8 x 30},{SVERS=83010},{A1=10},{D=46},{D1=15},{DN=22},{E1=12},{H=40},{M=M 8},{Q=3},{S1=5.0},{T=33},{T1=4.9},{CTN=84662020},{EAN=4020772002671},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung},{PPATH=amf6212m_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
PDF
catalog sheet
ⁿ/ₐ
EVK
Pull-in/locking force up to
[kN]
HK
Holding force
[kN]
ENTR
Opening
ⁿ/ₐ
GEW
Weight
[g]
ZYLS
Schrauben
[mm]
A1
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
DN
Diameter
[mm]
E1
[mm]
H
[mm]
M
Thread
[mm]
Q
Diameter
[mm]
S1
[mm]
T
[mm]
T1
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
553405
553405
BM10
PDF
10
17
mechanical
360
M8 x 30
10
46
15
22
12
40
M 8
3
5.0
33
4.9
84662020
4020772002671
yes
no
14.06.2023
yes
559094
559094
BM20
PDF
20
43
mechanical
1330
M12 x 45
16
70
25
32
14
60
M 12
4
5.5
16
5.2
84662020
4020772019860
yes
no
14.06.2023
yes
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D