IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
ATHP042P08XL16-XX - ATHP, 8mm, Receptacle, 2 Pin, Flang Mounting with EMC Shielding
Amphenol Sine Systems
A Series - Thermoplastic Connectors
MagnaMate
ATHP Series
ATHP Standard
Powered by
CAD模型選擇
{amphenolsine/a_series/magnamate/athp_series/athp_standard/athp042p08xl16_xx.prj},{NB=ATHP042P08EL16-H1},{PN=ATHP042P08EL16-H1},{DESC=2 Position EMC Receptacles with High Voltage Interlock Loop, 180 A, 50mm² Power Cable, #16 Signal Contact, Flat hole tail contact. Contacts included},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/ATHP042P08EL16-H1-2-Position-EMC-Receptacles-with-High-Voltage-Interlock-Loop-180-A-50mm%C2%B2-Power-Cable-16-Signal-Contact-Flat-hole-tail-contact_p_8482.html},{RC=0.75294},{GC=0.75294},{BC=0.75294}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ATHP042P08EL16-50
ATHP042P08EL16-50
2 Position EMC Receptacle...
ATHP042P08EL16-H1
ATHP042P08EL16-H1
2 Position EMC Receptacle...
ATHP042P08EL16-M1
ATHP042P08EL16-M1
2 Position EMC Receptacle...
ATHP042P08NL16-50
ATHP042P08NL16-50
2 position Standard Recep...
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D