You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English (United States)
Cilindri Serie 60 ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
AIR-tec-Vogel
Pneumatic actuation
Cilindri a norma e cilindri standard
Cilindri Serie 60 ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Powered by
CAD模型選擇
{air_tec_vogel/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_60/cilindri_serie_60_asmtab.prj},{NB=60M1L050A0025(N010)},{SERIE=60},{PHY=50},{ALX=50},{MM=20},{KKNDM=16.000},{KKKDM=14.160},{B=40},{PL=15},{L11=25},{L12=82},{AM=32},{VAX=4},{EENDM=13.157},{EEKDM=11.445},{WH=37},{ZMX=180.000},{ZJX=143.000},{VD=6},{N=29.5},{BG=16.0},{RTNDM=8.000},{RTKDM=6.647},{G=8.0},{TG=46.5},{R=16.0},{E=64.5},{SW1=17},{SW2=8},{SW3=3},{SW4=24},{HUBA=15},{HUBP=14},{DIN912X=30.000},{L2A=106.0},{L2N=188.0},{L2RL=70},{L1X=82},{L2X=70},{L3X=225.0},{L3RL=12},{L4=15},{L5=16},{L6=29.5},{L7=48.0},{L8=60},{L9X=106.000},{L10X=200.000},{D=20},{D1=40.0},{D2=50},{D3=35},{A=46.5},{H=36.0},{H1=64.0},{XV1=79.0},{XV22=90.0},{XV24=102.5},{VERSION=M},{FUNZ=1},{MAT=L},{TYP=A},{HUBT=N},{HUB=25},{HUB1=0},{ES=},{XV=1},{LSTELO=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Codice identificazione
ⁿ/ₐ
SERIE
Serie
[mm]
PHY
ø
[mm]
MM
[mm]
KK
ⁿ/ₐ
B
d11
[mm]
PL
[mm]
L1
[mm]
AM
[mm]
VA
[mm]
EE
ⁿ/ₐ
WH
[mm]
L2
[mm]
ZM
[mm]
ZJ
[mm]
VD
[mm]
N
[mm]
BG
[mm]
RT
ⁿ/ₐ
G
[mm]
TG
[mm]
R
[mm]
E
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
HUBA
Corsa di Ammortizzo anteriore
ⁿ/ₐ
HUBP
Corsa di Ammortizzo posteriore
ⁿ/ₐ
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
D
ø D
[mm]
D1
ø D1 d11
[mm]
D2
ø D2
[mm]
D3
ø D3 f6
[mm]
A
± 0.15
[mm]
GX
ⁿ/ₐ
H
[mm]
H1
[mm]
M
ⁿ/ₐ
Z
ⁿ/ₐ
XV1
[mm]
XV2
[mm]
XV3
[mm]
TM
h14
[mm]
TK
[mm]
TD
e9
[mm]
TL
h14
[mm]
UW
[mm]
NBX
Codifica
ⁿ/ₐ
60M1L032A0025
60
32
12
M10x1,25
30
14
18
22
4
G1/8
26
119.0
-
145
5
26.0
16.0
M6
5.0
32.5
13.0
46.0
10
6
2
17
17
12
222.5
8
13
20.5
34.0
45
119.0
185.0
12
30.5
35
25
32.5
M5
25.5
46.5
M6
M6 x 20
62.0
85.50
109.0
50
20
12
12
50
60M1L032A
60M1L040A0025
60
40
16
M12x1,25
35
15
21
24
4
G1/4
30
130.0
-
160
5
29.0
16.0
M6
5.0
38.0
13.5
55.0
13
6
2
19
20
17
246.5
8
13
22.5
38.0
50
130.0
203.0
16
35.0
40
28
38.0
G1/8
30.0
53.0
M6
M6 x 20
69.0
95.00
121.0
63
20
16
16
60
60M1L040A
60M1L050A0025
60
50
20
M16x1,5
40
15
25
32
4
G1/4
37
131.0
-
168
6
29.5
16.0
M8
8.0
46.5
16.0
64.5
17
8
3
24
15
14
250.0
15
16
29.5
48.0
60
131.0
225.0
20
40.0
50
35
46.5
G1/8
36.0
64.0
M8
M8 x 30
79.0
102.50
126.0
75
25
16
16
70
60M1L050A
60M1L063A0025
60
63
20
M16x1,5
45
21
26
32
4
G3/8
37
146.0
-
183
6
36.5
16.0
M8
8.0
56.5
28.0
75.0
17
8
3
24
17
16
255.0
15
16
29.5
49.5
70
146.0
240.0
20
45.0
60
38
56.5
G1/8
40.0
75.0
M8
M8 x 30
86.0
110.00
134.0
90
25
20
20
85
60M1L063A
60M1L080A0025
60
80
25
M20x1,5
45
21
30
40
4
G3/8
46
153.0
-
199
7
36.0
19.0
M10
8.0
72.0
30.0
93.0
22
10
5
30
20
20
296.5
18
20
35.0
61.0
90
153.0
279.0
25
45.0
80
48
72.0
G1/8
50.0
95.0
M10
M10 x 35
97.0
122.50
148.0
110
30
20
20
105
60M1L080A
60M1L100A0050
60
100
25
M20x1,5
55
23
35
40
4
G1/2
51
163.0
-
214
7
38.5
19.5
M10
8.0
89.0
40.0
110.0
22
10
5
30
21
19
307.0
18
20
39.0
69.0
105
163.0
294.0
25
55.0
100
58
89.0
G1/8
58.0
110.5
M10
M10 x 35
104.5
145.00
185.5
132
30
25
25
125
60M1L100A
60M1L125A0050
60
125
32
M27x2
60
23
42
54
6
G1/2
65
185.0
-
250
8
43.0
23.0
M12
10.5
110.0
50.0
135.0
27
12
4
41
26
25
354.0
22
30
51.0
86.5
140
185.0
375.0
32
60.0
130
65
110.0
G1/8
80.0
150.0
M12
M12 x 40
123.0
170.00
217.0
160
30
25
25
155
60M1L125A
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D