IFC 4.0
可提供的產品目錄語言:
English
italiano
English
lubricator with level indicator - L 3/4" 080 PE IL
Aircomp
Air preparation
7 lubricators with level indicator
line 080 3-4
Powered by
CAD模型選擇
{aircomp/trattamento_aria/7_lubrificatori_indicatore_livello/linea_080_3-4/lubrificatore_indicatore_di_livello_080.prj},{NB=0800300005},{CODE=0800300005},{REF=L 3/4\" 080 PE IL},{Q=3020},{C=G3/4”},{PMAX=7},{TT=100 AC},{CE=0,75A 10W},{CT=132},{T=-5 / +50},{CP=80},{P=0,685},{NBCUSTOM=0800300005},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\trattamento_aria3\\trattamento_aria\\7_lubrificatori_indicatore_livello\\linea_080_3-4\\lubrificatore_indicatore_di_livello_080\\080_Il.csv},{NNCUSTOM=Lubrificatore con indicatore livello},{NTCUSTOM=L 3/4\" 080 PE IL},{LINACUSTOM=0800300005},{STEPFILE=080 L 34 PE IL},{PNGFILE=080_Il_image},{DWGFILE=080_Il_drawing},{PRJNAME=rattamento_aria\\7_lubrificatori_indicatore_livello\\linea_080_3-4\\lubrificatore_indicatore_di_livello_080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
Q
Flow rate (P1=6,30 bar DP= 1 bar)
[Nl/min]
C
Connection
[Pollici]
PMAX
Max Inlet pressure
[bar]
TT
Max voltage
[V]
CE
electric contact
[A]
CT
bowl capacity
[cc]
T
Working temperature
[°C]
CP
Max Torque
[Nm]
P
Weight
[Kg]
0800300005
0800300005
L 3/4" 080 PE IL
3020
G3/4”
7
100 AC
0,75A 10W
132
-5 / +50
80
0,685
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D