您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English (United States)
QA認證資訊
目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
MP6ARS8S-XX - Pin Contact with RADSOK® Technology. Crimp Barrel, Size 3.6mm, Wire Range 10-16mm², 8AWG
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenolsine/ecomate/ecomate_rm/mp6ars8s_xx.prj},{NB=MP6ARS8S},{PN=MP6ARS8S},{DSC=Pin Contact with RADSOK® Technology. Crimp Barrel, Size 3.6mm, Wire Range 16mm², 8AWG},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/MP6ARS8S-Pin-Contact-with-RADSOK%C2%AE-Technology-Crimp-Barrel-Size-8-36mm-Wire-Range-10mm%C2%B2-8AWG_p_575.html},{ROW=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
MP6ARS8S
MP6ARS8S
Pin Contact with RADSOK® ...
MP6ARS8S-10
MP6ARS8S-10
Pin Contact with RADSOK® ...
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D