IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
Progress according to EN and NFPA EMC easyCONNECT - Cable glands Progress according to EN 45545-2/3 and NFPA 130 EMC easyCONNECT with contact spring
Agro
Cable glands
Powered by
CAD模型選擇
{agro/cable_gland/progress_en_and_nfpa_emc_easy_connect.prj},{NB=F1083.63 52},{AGRO=F1083.63},{SW=70},{H=42},{HX=0.0000},{HX1=0.000},{L=10.0},{L1=0},{ST=5},{VERS=8},{NDM=63.000},{P=1.500},{P1D1S2=0.000},{P1D2S2=0.000},{P1D3S2=0.0000},{P1D4S2=0.000},{P1D5S2=0.000},{P1D6S2=0.000},{P1D7S2=0.000},{P1D8S2=0.000},{P1D9S2=0.000},{P1D10S2=0.000},{P1D11S2=0.000},{P1D12S2=0.000},{P1D1F1=0.000},{P1D1F2=0.000},{P1D1C1=0.000},{VERS1=0},{X=0.000},{Y=0.000},{P2D1S1=0.000},{P2D10S1=0.000},{P2D4S1=0.000},{P2C1=0.0000},{P2C2=0.0000},{P2D13S1=0.000},{P2D11S1=0.000},{P2D12S1=0.000},{P2D6S1=0.000},{P2D9S1=0.000},{P2D1S4=0.000},{P2D4S4=0.000},{P2D3S4=0.000},{P2D2S4=0.000},{P2D3S1=0.000},{P2R1=0.000},{NR=0},{P2D110S1=0.000},{P2A1=0.000},{P2A2=0.000},{P2LZ=0.000},{KD=52}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
AGRO
AGRO-No
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Width across flats
[mm]
H
Length
[mm]
L
Length
[mm]
ST
Piece number
ⁿ/ₐ
F1083.12.050
F1083.12.050
M12x1.5
15
22
5.0
50
F1083.12.065
F1083.12.065
M12x1.5
15
22
5.0
50
F1083.17
F1083.17
M16x1.5
18
25
5.0
50
F1083.20
F1083.20
M20x1.5
24
27
6.0
50
F1083.25
F1083.25
M25x1.5
30
33
7.0
25
F1083.32
F1083.32
M32x1.5
36
33
8.0
25
F1083.40
F1083.40
M40x1.5
46
38
8.0
10
F1083.50
F1083.50
M50x1.5
55
42
9.0
10
F1083.63
F1083.63
M63x1.5
70
42
10.0
5
F1183.12.050
F1183.12.050
M12x1.5
15
22
10.0
50
F1183.12.065
F1183.12.065
M12x1.5
15
22
10.0
50
F1183.17
F1183.17
M16x1.5
18
25
10.0
50
F1183.20
F1183.20
M20x1.5
24
27
10.0
50
F1183.25
F1183.25
M25x1.5
30
33
11.0
25
F1183.32
F1183.32
M32x1.5
36
33
13.0
25
F1183.40
F1183.40
M40x1.5
46
38
13.0
10
F1183.50
F1183.50
M50x1.5
55
42
14.0
10
F1183.63
F1183.63
M63x1.5
70
42
14.0
5
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D