您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
End Machining Form J - suitable for bearing FDX
Neff Gewindetriebe
Screw drive accessories
endenbearbeitung
Powered by
CAD模型選擇
{neff_gwtr/zubehoer_gewindetriebe/endenbearbeitung/end_loslager_form_j.prj},{NB=SEF-j-20-KGS},{IDNR=},{GS=TGS / GGS / KGS},{FORM=J},{BEZ=J20},{DX=25},{D1X=25.0},{D1XX=[25:32]},{D2X=21.9},{D1=20},{D2=14},{LGES=129.0},{COGX=53.500},{COGY=0.000},{COGZ=0.000},{L1=107},{L2=30},{L3=44},{L4=4.0},{L5=22},{M1=M 20x1},{NDM=20},{P=1.0},{R1=0.500},{G2=2.500},{DG=18.400},{B1XT1=5x3},{B1=5},{T1=3.0},{LAGER=20},{FF=2.500},{RF=0.600},{T1F=0.300},{GF=2.100},{T2F=0.200},{FE=2.500},{T1E=0.300},{RE=0.600},{CNSCTN=84831095},{STDDTIME=Die aktuelle Lieferzeit für Endenbearbeitungen beträgt je nach Auftragslage 3-6 Wochen. Für kürzere Lieferzeiten bitte anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
FORM
Form
ⁿ/ₐ
D1
Ø D1k6
[mm]
D2
Ø D2k6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M1
ⁿ/ₐ
B1XT1
B1xT1
[mm]
LAGER
Lager FDX
ⁿ/ₐ
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
SEF-j-12-KGS
J
12
9
88
20
32
2.5
16
M 12x1
3x1.8
12
84831095
The current delivery time...
SEF-j-15-KGS
J
15
11
92
23
35
3.5
16
M 15x1
4x2.5
15
84831095
The current delivery time...
SEF-j-20-KGS
J
20
14
107
30
44
4.0
22
M 20x1
5x3
20
84831095
The current delivery time...
SEF-j-25-KGS
J
25
19
122
40
57
6.0
28
M 25x1,5
6x3.5
25
84831095
The current delivery time...
SEF-j-30-KGS
J
30
24
136
50
72
7.0
36
M 30x1,5
8x4
30
84831095
The current delivery time...
SEF-j-40-KGS
J
40
36
182
80
102
8.5
63
M 40x1,5
10x5
40
84831095
The current delivery time...
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D