您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
中文
English (United States)
QA認證資訊
目錄: AIRBEST
Created: 16.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AIRBEST
SZU BS - Suction cup
AIRBEST
Suction cup
SZ Standard suction cup
SZU suction cup
SZU suction cup (with level compensator)
Powered by
CAD模型選擇
{airbest/vacuum_pads/sz/szu/szu_bs/szu_bs_asmtab.prj},{NB=SZU13N-EI10-M10},{MODEL=SZ},{ST=U},{DS=13},{MS=N},{BSS=-E},{BF=I},{BS=10},{ST1=10,20,30,40,50},{BM=},{ST2='','Blank:Vertical Rotary','R','R:Vertical non-revolving','L','L:Horizontal Rotary','B','B:Horizontal irreversible'},{SVNC=},{IS=M10},{ST4='M10','M10:M10x1'},{A=13},{B=15.0},{C=4.0},{D=13},{E=7.7},{F=12.0},{Y=3.0},{INFOTEXT=Dimensions},{PPATH=assemblies/szu_bs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MODEL
Model
ⁿ/ₐ
DS
Specifications
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
Y
[mm]
SZU2N-EI6-M8
SZ
2
2
2.6
1.2
7
0.0
12.0
0.5
SZU4N-EI6-M8
SZ
4
4
4.8
1.6
7
0.0
12.0
0.8
SZU6N-EI6-M8
SZ
6
6
7.0
2.5
7
0.0
12.0
0.8
SZU8N-EI6-M8
SZ
8
8
9.0
2.5
7
0.0
12.0
1.0
SZU10N-EI10-M10
SZ
10
10
12.0
4.0
13
7.7
12.0
3.0
SZU13N-EI10-M10
SZ
13
13
15.0
4.0
13
7.7
12.0
3.0
SZU16N-EI10-M10
SZ
16
16
18.0
4.0
13
8.2
12.5
3.5
SZU20N-EI10-M10
SZ
20
20
23.0
4.0
15
9.5
14.0
4.0
SZU25N-EI10-M10
SZ
25
25
28.0
4.0
15
9.5
14.0
4.0
SZU32N-EI10-M10
SZ
32
32
35.0
4.0
15
10.0
14.5
4.5
SZU40N-EI10-M14
SZ
40
40
43.0
7.0
18
13.7
18.5
6.5
SZU50N-EI10-M14
SZ
50
50
53.0
7.0
18
14.7
19.5
7.5
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D