您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
Deutsch
Opposite cylinder Series 40 with single piston rod
AIR-tec-Vogel
Pneumatic actuation
International Standard Cylinders
Cylinders Series 40 ISO 15552 (for Russian and Ukrainian market)
Powered by
CAD模型選擇
{air_tec_vogel/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_40_ru/cylinders_serie40_ru_opposite_asmtab.prj},{NB=40N1L100A0025/0025NS(N00)},{IDNR=},{PHY=100},{SERIE=40},{VERSION=N},{VERX='N','N = standard, non-magnetic','M','M = standard, magnetic'},{FUNZ=1},{MAT=L},{AL=Ø100},{TYP=A=standard},{CORSA=vedi tabela},{HUBT=N},{HUB=25},{HUB1=0},{HUB2=25},{HUBST2=0},{ES=},{A=25},{B=55},{D=21.6},{G=7.5},{F=35.0},{H=4},{I=G1/2},{WH2=102},{L1=138},{L2=378},{VD=5},{N=36.0},{P=M10},{PNDM=10.000},{Q=18.5},{TG=89.0},{E=116},{SW2=12},{U=32},{PPATH=cylinders_serie40_new_asmtpl.prj},{TIPVIS=Oposite},{PRA=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PHY
Ø
[mm]
SERIE
Series
ⁿ/ₐ
TYP
Construction
ⁿ/ₐ
A
Ø
[mm]
B
Ø D11
[mm]
D
[mm]
G
[mm]
F
[mm]
H
[mm]
I
ⁿ/ₐ
WH2
[mm]
L1
[mm]
L2
[mm]
VD
[mm]
N
[mm]
P
ⁿ/ₐ
Q
[mm]
TG
[mm]
E
[mm]
SW2
[mm]
U
[mm]
PRA
ⁿ/ₐ
40N1L50A0025/0025NS
50
40
A=standard
20
40
18.3
4.5
25.0
4
G1/4
74
106
286
5
30.0
M8
16.0
46.5
68
10
24
10
40N1L63A0025/0025NS
63
40
A=standard
20
45
21.5
7.0
25.0
4
G3/8
74
121
316
5
36.0
M8
16.0
56.5
75
10
24
10
40N1L80A0025/0025NS
80
40
A=standard
25
45
21.5
7.0
30.0
4
G3/8
92
128
348
5
36.0
M10
18.5
72.0
97
12
32
10
40N1L100A0025/0025NS
100
40
A=standard
25
55
21.6
7.5
35.0
4
G1/2
102
138
378
5
36.0
M10
18.5
89.0
116
12
32
10
40M2L125A0050/0050NS
125
40
A=standard
32
60
25.0
10.0
42.0
6
G1/2
130
160
450
6
41.0
M12
23.0
110.0
136
14
46
10
40M2L160A0050/0050NS
160
40
A=standard
40
65
25.0
12.0
53.5
6
G3/4
160
180
520
6
45.0
M16
26.0
140.0
176
17
53
10
40M2L200A0050/0050NS
200
40
A=standard
40
75
25.0
12.0
63.5
6
G3/4
190
180
550
6
45.0
M16
26.0
175.0
216
17
63
10
40M2L250A0050/0050NS
250
40
A=standard
50
90
31.0
12.0
67.0
10
G1
210
200
610
6
60.0
M20
26.0
220.0
270
19
76
10
40M2L320A0050/0050NS
320
40
A=standard
63
110
31.0
12.0
90.0
10
G1
240
218
676
12
54.5
M24
28.0
270.0
340
25
60
10
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D