您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
DG 20 - Rotary gripper
Afag
Handling Components
Gripping/Rotating
Rotary gripper DG
DG 20
Powered by
CAD模型選擇
{afag/handhaben_komponenten/greifen_drehen/drehgreifer_dg/dg_20/dg_20_asmtab.prj},{NB=50432971 Rotary gripper DG 20 (DW=0HUB=0)},{BNR=50432971},{TYP=DG 20},{DW=0},{HUB=0},{PPATH=dg_20_asmtpl.prj},{VERS=1},{TYPE=Dregheifer DG 20},{CTNH=84798992},{CTNA=84799070},{GEW=0.632}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BNR
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
GEW
Weight
[kg]
50432971 Rotary gripper D...
50432971
DG 20
84798992
84799070
0.632
50452096 Rotary gripper D...
50452096
DG 20 home position 90°
84798992
84799070
0.640
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D