您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English (United States)
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
9919.10 - End cover
AGRO
Flush-mounting installation
Powered by
CAD模型選擇
{agro_bim/unterputz/9919_10.prj},{NB=9919.10(2)},{CNSORDERNO=9919.10},{BZ=Steckdeckel mit Zentrumsbefestigung, 88x88 mm},{LOD=2},{L=88},{B=88},{H=7.5},{F=RAL 9010},{CNSMAT=ASA Blend},{ES=Halogenfrei},{GP=850°C nach EN 60695-2-11},{I=UV beständig},{ENO=374161008},{IP=-},{OP=10},{CNSMASSEXACT=30},{CNSEAN=7611614183336},{INFOLINK=HTML (Online)},{INFOTEXT=Abschlussdeckel mit Zentrumsbefestigung, quadratisch Für Decken- und Wandauslässe Länge x Breite x Höhe: 88 x 88 x 7.5mm Aus ASA Blend, halogenfrei, UV-beständig, nach EN 60670-1/GDP 850°C, SEV geprüft Farbe: RAL 9010 Artikelnummer: 9919.10 / E-No.: 374 161 008},{HR=00130.00100.0000},{PICTURESMALL=9919_10.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Art. No.
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
H
Height
[mm]
F
Colour
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
ES
Properties
ⁿ/ₐ
GP
Glow wire test
ⁿ/ₐ
I
Info
ⁿ/ₐ
ENO
E-Number
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
CNSEAN
EAN-Code
ⁿ/ₐ
INFOTEXT
Info text
ⁿ/ₐ
9919.10
9919.10
Plug-in cover with centra...
88
88
7.5
RAL 9010
ASA Blend
non-halogen
850°C according to EN 606...
UV beständig
374161008
30
7611614183336
Plug-in cover with centra...
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D