您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
317 - Reducer concentric
agru
AGRULINE
PE100-RC Piping System FM 250 psi
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_250_psi/fittings_with_short_spigot/317.prj},{NB=AGRU_70317312509_Reducer concentric_short spigot_PE 100-RC black_315/250 SDR9 ISO S-4 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70317312509},{M=70317312509},{BILDCODE=317},{WEIGHT=5.800},{DIMENSIONLANG=315/250 SDR9 ISO S-4},{DURCHMESSER=315/250},{EXT_BEZ_1=Reducer concentric},{EXT_BEZ_2=short spigot},{MATERIAL=PE 100-RC black},{HERSTELLV=machined},{VERBINDUNG=Butt-welding},{DA=315.000},{DA1=250},{S=35.200},{S1=27.900},{L=165.000},{L1=80.000},{L2=60.000},{X1=70001}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
DA1
Outside diameter1 (DAOD1)
[mm]
S
[mm]
S1
[mm]
L
Dimension L
[mm]
L1
[mm]
L2
[mm]
AGRU_70317756309_Reducer ...
70317756309
70317756309
317
.120
75/63 SDR9 ISO S-4
75/63
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
75.000
63
8.400
7.100
70.000
35.000
20.000
AGRU_70317906309_Reducer ...
70317906309
70317906309
317
.160
90/63 SDR9 ISO S-4
90/63
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
90.000
63
10.100
7.100
70.000
25.000
20.000
AGRU_70317907509_Reducer ...
70317907509
70317907509
317
.170
90/75 SDR9 ISO S-4
90/75
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
90.000
75
10.100
8.400
70.000
35.000
20.000
AGRU_70317115009_Reducer ...
70317115009
70317115009
317
.280
110/50 SDR9 ISO S-4
110/50
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
110.000
50
12.300
5.600
95.000
35.000
25.000
AGRU_70317117509_Reducer ...
70317117509
70317117509
317
.290
110/75 SDR9 ISO S-4
110/75
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
110.000
75
12.300
8.400
95.000
35.000
25.000
AGRU_70317127509_Reducer ...
70317127509
70317127509
317
.540
125/75 SDR9 ISO S-4
125/75
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
125.000
75
14.000
8.400
95.000
35.000
25.000
AGRU_70317141109_Reducer ...
70317141109
70317141109
317
.590
140/110 SDR9 ISO S-4
140/110
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
140.000
110
15.700
12.300
115.000
40.000
30.000
AGRU_70317141209_Reducer ...
70317141209
70317141209
317
.570
140/125 SDR9 ISO S-4
140/125
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
140.000
125
15.700
14.000
115.000
40.000
30.000
AGRU_70317147509_Reducer ...
70317147509
70317147509
317
.610
140/75 SDR9 ISO S-4
140/75
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
140.000
75
15.700
8.400
115.000
40.000
30.000
AGRU_70317149009_Reducer ...
70317149009
70317149009
317
.630
140/90 SDR9 ISO S-4
140/90
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
140.000
90
15.700
10.100
115.000
40.000
30.000
AGRU_70317161409_Reducer ...
70317161409
70317161409
317
.870
160/140 SDR9 ISO S-4
160/140
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
160.000
140
17.900
15.700
125.000
40.000
30.000
AGRU_70317181109_Reducer ...
70317181109
70317181109
317
1.400
180/110 SDR9 ISO S-4
180/110
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
180.000
110
20.100
12.300
135.000
45.000
35.000
AGRU_70317181209_Reducer ...
70317181209
70317181209
317
1.050
180/125 SDR9 ISO S-4
180/125
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
180.000
125
20.100
14.000
130.000
45.000
35.000
AGRU_70317181409_Reducer ...
70317181409
70317181409
317
1.380
180/140 SDR9 ISO S-4
180/140
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
180.000
140
20.100
15.700
130.000
45.000
35.000
AGRU_70317181609_Reducer ...
70317181609
70317181609
317
1.320
180/160 SDR9 ISO S-4
180/160
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
180.000
160
20.100
17.900
125.000
45.000
35.000
AGRU_70317189009_Reducer ...
70317189009
70317189009
317
1.350
180/90 SDR9 ISO S-4
180/90
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
180.000
90
20.100
10.100
140.000
45.000
35.000
AGRU_70317201409_Reducer ...
70317201409
70317201409
317
1.440
200/140 SDR9 ISO S-4
200/140
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
200.000
140
22.400
15.700
145.000
50.000
40.000
AGRU_70317201809_Reducer ...
70317201809
70317201809
317
1.860
200/180 SDR9 ISO S-4
200/180
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
200.000
180
22.400
20.100
140.000
50.000
40.000
AGRU_70317221409_Reducer ...
70317221409
70317221409
317
2.150
225/140 SDR9 ISO S-4
225/140
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
225.000
140
25.200
15.700
155.000
55.000
40.000
AGRU_70317221809_Reducer ...
70317221809
70317221809
317
3.100
225/180 SDR9 ISO S-4
225/180
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
225.000
180
25.200
20.100
145.000
55.000
40.000
AGRU_70317222009_Reducer ...
70317222009
70317222009
317
3.750
225/200 SDR9 ISO S-4
225/200
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
225.000
200
25.200
22.400
118.000
55.000
50.000
AGRU_70317251809_Reducer ...
70317251809
70317251809
317
5.000
250/180 SDR9 ISO S-4
250/180
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
250.000
180
27.900
20.100
131.000
60.000
45.000
AGRU_70317252009_Reducer ...
70317252009
70317252009
317
3.600
250/200 SDR9 ISO S-4
250/200
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
250.000
200
27.900
22.400
149.000
60.000
50.000
AGRU_70317281609_Reducer ...
70317281609
70317281609
317
3.500
280/160 SDR9 ISO S-4
280/160
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
280.000
160
31.300
17.900
150.000
70.000
40.000
AGRU_70317281809_Reducer ...
70317281809
70317281809
317
7.000
280/180 SDR9 ISO S-4
280/180
Reducer concentric
short spigot
PE 100-RC black
machined
Butt-welding
280.000
180
31.300
20.100
160.000
60.000
40.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
尺寸标注
2D
刷新预览
模型参数已修改,与当前预览不符.
请点击“刷新预览”获取最新状态.