您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
023 - Backing Ring JIS
agru
Industrial Piping Systems
Backing Rings, Accessories
Backing Rings, Accessories
Powered by
CAD模型選擇
{agru/industrial_piping_systems/backing_rings_accessories/backing_rings_accessories/023.prj},{NB=AGRU_11023009011_Backing Ring JIS_steel insert/for stub flange_PP-FRP grey_90 - 3 - MOP 16 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11023009011},{M=11023009011},{BILDCODE=023},{WEIGHT=0.878},{DIMENSIONLANG=90 - 3\" - MOP 16 bar},{DURCHMESSER=90},{EXT_BEZ_1=Backing Ring JIS},{EXT_BEZ_2=steel insert/for stub flange},{MATERIAL=PP-FRP grey},{HERSTELLV=injection moulded},{VERBINDUNG=Flange connection},{DA=90.000},{DN=80.000},{D=185.000},{D2=19.000},{D3=110.000},{B=18.000},{K=150.000},{NM=40.000},{P=16.000},{NUMB=8.000},{KGEW=0.000},{XX=90 - 3 - MOP 16 bar}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
DN
ⁿ/ₐ
D
[mm]
D2
[mm]
D3
[mm]
B
[mm]
K
[mm]
NM
ⁿ/ₐ
P
[bar]
NUMB
ⁿ/ₐ
KGEW
[mm]
XX
ⁿ/ₐ
AGRU_11023002011_Backing ...
11023002011
11023002011
023
0.249
20 - 1/2" - MOP 16 bar
20
Backing Ring JIS
steel insert/for stub fla...
PP-FRP grey
injection moulded
Flange connection
20.000
15.000
96.000
15.000
28.000
12.000
70.000
15.000
16.000
4.000
0.000
20 - 1/2 - MOP 16 bar
AGRU_11023002511_Backing ...
11023002511
11023002511
023
0.295
25 - 3/4" - MOP 16 bar
25
Backing Ring JIS
steel insert/for stub fla...
PP-FRP grey
injection moulded
Flange connection
25.000
20.000
100.000
15.000
34.000
14.000
75.000
15.000
16.000
4.000
0.000
25 - 3/4 - MOP 16 bar
AGRU_11023003211_Backing ...
11023003211
11023003211
023
0.458
32 - 1" - MOP 16 bar
32
Backing Ring JIS
steel insert/for stub fla...
PP-FRP grey
injection moulded
Flange connection
32.000
25.000
125.000
19.000
42.000
14.000
90.000
15.000
16.000
4.000
0.000
32 - 1 - MOP 16 bar
AGRU_11023004011_Backing ...
11023004011
11023004011
023
0.540
40 - 1 1/4" - MOP 16 bar
40
Backing Ring JIS
steel insert/for stub fla...
PP-FRP grey
injection moulded
Flange connection
40.000
32.000
135.000
19.000
51.000
14.000
100.000
25.000
16.000
4.000
0.000
40 - 1 1/4 - MOP 16 bar
AGRU_11023005011_Backing ...
11023005011
11023005011
023
0.632
50 - 1 1/2" - MOP 16 bar
50
Backing Ring JIS
steel insert/for stub fla...
PP-FRP grey
injection moulded
Flange connection
50.000
40.000
140.000
19.000
62.000
16.000
105.000
35.000
16.000
4.000
0.000
50 - 1 1/2 - MOP 16 bar
AGRU_11023006311_Backing ...
11023006311
11023006311
023
0.767
63 - 2" - MOP 16 bar
63
Backing Ring JIS
steel insert/for stub fla...
PP-FRP grey
injection moulded
Flange connection
63.000
50.000
159.000
19.000
78.000
16.000
120.000
35.000
16.000
4.000
0.000
63 - 2 - MOP 16 bar
AGRU_11023007511_Backing ...
11023007511
11023007511
023
0.902
75 - 2 1/2" - MOP 16 bar
75
Backing Ring JIS
steel insert/for stub fla...
PP-FRP grey
injection moulded
Flange connection
75.000
65.000
175.000
19.000
92.000
16.000
139.000
40.000
16.000
4.000
0.000
75 - 2 1/2 - MOP 16 bar
AGRU_11023009011_Backing ...
11023009011
11023009011
023
0.878
90 - 3" - MOP 16 bar
90
Backing Ring JIS
steel insert/for stub fla...
PP-FRP grey
injection moulded
Flange connection
90.000
80.000
185.000
19.000
110.000
18.000
150.000
40.000
16.000
8.000
0.000
90 - 3 - MOP 16 bar
AGRU_11023011011_Backing ...
11023011011
11023011011
023
0.990
110/125 - 4" - MOP 16 bar
110/125
Backing Ring JIS
steel insert/for stub fla...
PP-FRP grey
injection moulded
Flange connection
110.000
100.000
210.000
19.000
133.000
18.000
175.000
40.000
16.000
8.000
0.000
110/125 - 4 - MOP 16 bar
AGRU_11023014011_Backing ...
11023014011
11023014011
023
1.550
140 - 5" - MOP 16 bar
140
Backing Ring JIS
steel insert/for stub fla...
PP-FRP grey
injection moulded
Flange connection
140.000
125.000
250.000
23.000
158.000
20.000
210.000
50.000
16.000
8.000
0.000
140 - 5 - MOP 16 bar
AGRU_11023016011_Backing ...
11023016011
11023016011
023
2.530
160 - 6" - MOP 16 bar
160
Backing Ring JIS
steel insert/for stub fla...
PP-FRP grey
injection moulded
Flange connection
160.000
150.000
280.000
22.000
178.000
22.000
240.000
60.000
16.000
8.000
0.000
160 - 6 - MOP 16 bar
AGRU_11023018011_Backing ...
11023018011
11023018011
023
2.350
180 - 6" - MOP 16 bar
180
Backing Ring JIS
steel insert/for stub fla...
PP-FRP grey
injection moulded
Flange connection
180.000
150.000
285.000
22.000
190.000
23.000
240.000
60.000
16.000
8.000
0.000
180 - 6 - MOP 16 bar
AGRU_11023022511_Backing ...
11023022511
11023022511
023
2.563
200/225 - 8" - MOP 16 bar
200/225
Backing Ring JIS
steel insert/for stub fla...
PP-FRP grey
injection moulded
Flange connection
225.000
200.000
330.000
23.000
238.000
22.000
290.000
70.000
16.000
12.000
0.000
200/225 - 8 - MOP 16 bar
AGRU_11023025011_Backing ...
11023025011
11023025011
023
5.520
250 - 10" - MOP 16 bar
250
Backing Ring JIS
steel insert/for stub fla...
PP-FRP grey
injection moulded
Flange connection
250.000
250.000
400.000
25.000
288.000
26.000
355.000
100.000
16.000
12.000
0.000
250 - 10 - MOP 16 bar
AGRU_11023028011_Backing ...
11023028011
11023028011
023
5.550
280 - 11" - MOP 16 bar
280
Backing Ring JIS
steel insert/for stub fla...
PP-FRP grey
injection moulded
Flange connection
280.000
250.000
400.000
25.000
294.000
26.000
355.000
100.000
16.000
12.000
0.000
280 - 11 - MOP 16 bar
AGRU_11023031511_Backing ...
11023031511
11023031511
023
7.200
315 - 12" - MOP 16 bar
315
Backing Ring JIS
steel insert/for stub fla...
PP-FRP grey
injection moulded
Flange connection
315.000
300.000
449.000
25.000
337.000
30.000
400.000
110.000
16.000
16.000
0.000
315 - 12 - MOP 16 bar
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D