您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
339.10 - Swing Type Check Valve+Spring
agru
Industrial Piping Systems
PP Industrial Piping System
Valves
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pp_industrial_piping_system/valves/339_10.prj},{NB=AGRU_11339103111_Swing Type Check Valve+Spring_EPDM-sealing S4_PP grey_315 - MOP 6 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11339103111},{M=11339103111},{BILDCODE=339.10},{WEIGHT=3.600},{DIMENSIONLANG=315 - MOP 6 bar},{DURCHMESSER=315},{EXT_BEZ_1=Swing Type Check Valve+Spring},{EXT_BEZ_2=EPDM-sealing S4},{MATERIAL=PP grey},{HERSTELLV=injection moulded},{VERBINDUNG=Flange connection DIN},{DA=315.000},{DN=300.000},{D1=380.000},{D2=223.800},{B=45.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
DN
ⁿ/ₐ
D1
[mm]
D2
[mm]
B
[mm]
AGRU_11339101411_Swing Ty...
11339101411
11339101411
339.10
0.577
140 - MOP 6 bar
140
Swing Type Check Valve+Sp...
EPDM-sealing S4
PP grey
injection moulded
Flange connection DIN
140.000
125.000
194.000
90.000
22.000
AGRU_11339103111_Swing Ty...
11339103111
11339103111
339.10
3.600
315 - MOP 6 bar
315
Swing Type Check Valve+Sp...
EPDM-sealing S4
PP grey
injection moulded
Flange connection DIN
315.000
300.000
380.000
223.800
45.500
AGRU_11339104011_Swing Ty...
11339104011
11339104011
339.10
0.310
40 - MOP 6 bar
40
Swing Type Check Valve+Sp...
EPDM-sealing S4
PP grey
injection moulded
Flange connection DIN
40.000
32.000
85.000
18.200
15.500
AGRU_11339105011_Swing Ty...
11339105011
11339105011
339.10
0.250
50 - MOP 6 bar
50
Swing Type Check Valve+Sp...
EPDM-sealing S4
PP grey
injection moulded
Flange connection DIN
50.000
40.000
95.700
22.000
16.500
AGRU_11339106311_Swing Ty...
11339106311
11339106311
339.10
0.170
63 - MOP 6 bar
63
Swing Type Check Valve+Sp...
EPDM-sealing S4
PP grey
injection moulded
Flange connection DIN
63.000
50.000
108.500
31.300
20.500
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D