IFC 4.0
可提供的產品目錄語言:
Deutsch
Deutsch
Fittings Mod. 1541
AIR-tec-Vogel
Pneumatic connection
Rapid fittings
Rapid fittings for plastic tubes Series 1000
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_rapidi/raccordi_rapidi_per_tubi_plastici/mod_1541.prj},{NB=1541 6/4-1/4},{IDNR=},{MOD=1541 6/4-1/4},{TUBO=6/4},{A=G 1/4},{NDM=13.157},{KDM=11.445},{C1=3.0},{E=15},{H=7.0},{M=22.5},{R=15},{SW=12},{SW1=10},{SW2=14},{INFO=Infotext},{X=6.000},{VERS=2.000},{LG=4.100},{LP=2.300},{DP=13.400},{D1=11.500},{D2=9.000},{D2X=8.700},{D3=10.000},{DC=4.000},{DSW=6.650},{DSW2=7.750},{LSW=4.000},{LSW2=4.500},{R1=0.500},{R2=0.300},{LF1=1.500},{DF1=13.800},{L2X=0.450},{L3=2.150},{LC=2.000},{F2=0.500},{DI1=3.000},{DI2=6.150},{LM=9.500},{LI1=2.300},{LI2=2.900},{LB=0.000},{L1X=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
TUBO
Tube
ⁿ/ₐ
A
ⁿ/ₐ
C1
[mm]
E
[mm]
H
[mm]
M
[mm]
R
[mm]
SW
[mm]
SW1
[mm]
SW2
[mm]
1541 6/4-1/8
1541 6/4-1/8
6/4
G 1/8
3.0
15
5.5
22.5
15
12
10
12
1541 6/4-1/4
1541 6/4-1/4
6/4
G 1/4
3.0
15
7.0
22.5
15
12
10
14
1541 8/6-1/8
1541 8/6-1/8
8/6
G 1/8
5.0
15
5.5
22.5
15
14
10
12
1541 8/6-1/4
1541 8/6-1/4
8/6
G 1/4
5.0
15
7.0
22.5
15
14
10
14
1541 10/8-1/4
1541 10/8-1/4
10/8
G 1/4
6.5
16
7.0
25.5
17
16
12
14
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D