您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
Deutsch
Supply unti for manifold bases with common inlet and exhaust ports and with outlet ports on the front
AIR-tec-Vogel
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Electropneumatically and pneumatically operated valves Series 7
Powered by
CAD模型選擇
{air_tec_vogel/controllo/elettrovalvole_pneumatiche_batterie/valvole_a_comando_elettropneumatico_serie_7/modulo_intermedio_per_sottobase.prj},{NB=701C-N1N},{IDNR=},{MOD=701C-N1N},{TG=26},{A=27},{B=100},{C=65},{D=G1/4},{E=29.0},{F=42},{G=M5},{H=6.5},{L=10},{M=M4},{N=10.0},{P=10.0},{INFO=Infotext},{NDMD=13.157},{KDMD=11.445},{NDMG=5.000},{KDMG=4.134},{NDMM=4.000},{KDMM=3.242},{AX=50.000},{BX=25.000},{CX=27.000},{DX=43.000},{EX=24.100},{FX=18.000},{GX=50.000},{HX=4.800},{IX=41.000},{JX=26.700},{KX=4.500},{LX=18.000},{MX=4.200},{NX=4.800},{OX=11.460},{PX=28.750},{RX=21.750},{SX=55.500},{TX=30.200},{UX=30.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
TG
Size (ISO 15407-1)
[mm]
A
[mm]
B
[mm]
C
[mm]
D
ⁿ/ₐ
E
[mm]
F
[mm]
G
ⁿ/ₐ
H
[mm]
L
[mm]
M
ⁿ/ₐ
N
[mm]
P
[mm]
701C-N1N
701C-N1N
26
27
100
65
G1/4
29.0
42
M5
6.5
10
M4
10.0
10.0
702C-N2N
702C-N2N
18
19
81
55
G1/8
22.5
28
M5
5.0
5
M4
11.5
9.5
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D