您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
Deutsch
Series ASX angle seat valve - tri-clamp
AIR-tec-Vogel
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Angle seat valves Series AS
Powered by
CAD模型選擇
{air_tec_vogel/controllo/elettrovalvole_pneumatiche_batterie/valvole_a_sede_inclinata_serie_as/serie_asx_tri_clamp.prj},{NB=ASX20-W032K7-09012},{SERIE=AS},{ATTUATORE=X},{MATERIALECORPO=2},{FUNZIONE=0},{DIREZIONEFLUSSO=W},{DIAMETRO=032},{CONNESSIONE=K7},{TAGLIAATTUATORE=090},{MATATTUATORE=1},{GUARNIZIONI=2},{OPZIONI= },{DN=32.000},{C=37.000},{B=43.500},{D=31.000},{D2=50.500},{A=245.000},{K=223.000},{L=146.000},{Q=1/8\"},{CTESTA=106.000},{R=55.000},{G=1 1/4\"},{T=21.000},{GX=41.910},{F1=56.500},{F2=28.000},{X=101.500},{Y=143.000},{Z=79.000},{A1=23.500},{A2=92.000},{SW2=45.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
SERIE
Series
ⁿ/ₐ
DIAMETRO
Diameter
ⁿ/ₐ
TAGLIAATTUATORE
Actuator size
ⁿ/ₐ
DN
ⁿ/ₐ
C
ⁿ/ₐ
B
ⁿ/ₐ
D
ⁿ/ₐ
D2
ⁿ/ₐ
A
ⁿ/ₐ
K
ⁿ/ₐ
L
ⁿ/ₐ
Q
ⁿ/ₐ
ASX20-W015K7-04012
AS
015
040
15.000
19.000
27.500
15.000
34.000
130.000
115.000
80.000
1/8"
ASX20-W015K7-05012
AS
015
050
15.000
19.000
27.500
15.000
34.000
140.000
126.000
80.000
1/8"
ASX20-W020K7-05012
AS
020
050
20.000
25.000
43.500
19.000
50.500
158.000
148.000
130.000
1/8"
ASX20-W025K7-05012
AS
025
050
25.000
32.000
43.500
27.000
50.500
165.000
140.000
130.000
1/8"
ASX20-W025K7-06312
AS
025
063
25.000
32.000
43.500
27.000
50.500
188.000
166.000
130.000
1/8"
ASX20-W032K7-06312
AS
032
063
32.000
37.000
43.500
31.000
50.500
200.000
174.000
146.000
1/8"
ASX20-W032K7-09012
AS
032
090
32.000
37.000
43.500
31.000
50.500
245.000
223.000
146.000
1/8"
ASX20-W040K7-06312
AS
040
063
40.000
40.000
56.500
33.000
64.000
210.000
175.000
160.000
1/8"
ASX20-W040K7-09012
AS
040
090
40.000
40.000
56.500
33.000
64.000
255.000
223.000
160.000
1/8"
ASX20-W050K7-06312
AS
050
063
50.000
53.000
56.500
45.000
64.000
221.000
185.000
175.000
1/8"
ASX20-W050K7-09012
AS
050
090
50.000
53.000
56.500
45.000
64.000
265.000
235.000
175.000
1/8"
ASX20-W050K7-12582
AS
050
125
50.000
53.000
56.500
45.000
64.000
325.000
296.000
175.000
1/4"
ASX20-WS65K7-09012
AS
S65
090
65.000
75.000
83.500
66.000
91.000
325.000
280.000
278.000
1/8"
ASX20-WS65K7-12582
AS
S65
125
65.000
75.000
83.500
66.000
91.000
360.000
330.000
278.000
1/4"
ASX20-WS80K7-12582
AS
S80
125
80.000
89.000
97.000
78.000
106.000
360.000
352.000
290.000
1/4"
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D