您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
Steel Male Hinge With Spherical Bearing (MP6) - Steel
AIRWORK
Actuators and Pneumatic Cylinders
Cylinder ISO 21287
Accessories
Powered by
CAD模型選擇
{airwork/cylinder/cylinder_iso_21287/accessories/steel_male_hinge_mp6_asmtab.prj},{NB=Steel Male Hinge With Spherical Bearing (MP6) AR4261050-V},{C2=AR4261050-V},{MAT=Painted steel},{DI=50},{TG=46.5},{EP=15.0},{DL=27},{CX=16},{MS=20},{D=40},{E=65},{L4=6.5},{L1=5},{L3=51},{R1=19},{EX=21},{S=M8x20},{L=17},{L3X=51.000},{R1X=19.000},{LX1=8.500},{TGX1=31.500},{TGX2=46.500},{TGRX=7.500},{EPX=15.000},{LX2=9.500},{LX3=12.000},{MSX1=58.000},{MSX2=47.000},{CX1=19.268},{SX1=9.000},{SXD=8},{SXL=20},{SXP=1.250},{DX=16.000},{CODEX=CMT50S},{PPATH=../iso15552_accessories/steel_male_hinge_mp6_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
C2
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
TG
[mm]
EP
[mm]
DL
[mm]
CX
ØCX
[mm]
MS
[mm]
D
ØD
[mm]
E
[mm]
L4
[mm]
L1
[mm]
L3
[mm]
R1
[mm]
EX
[mm]
S
ⁿ/ₐ
L
[mm]
AR4261032-V
AR4261032-V
Painted steel
32
32.5
10.5
22
10
15
30
45
5.5
5
-
-
14
M6x20
14
AR4261040-V
AR4261040-V
Painted steel
40
38.0
12.0
25
12
18
35
55
5.5
5
-
-
16
M6x20
17
AR4261050-V
AR4261050-V
Painted steel
50
46.5
15.0
27
16
20
40
65
6.5
5
51
19
21
M8x20
17
AR4261063-V
AR4261063-V
Painted steel
63
56.5
15.0
32
16
23
45
75
6.5
5
-
-
21
M8x20
22
AR4261080-V
AR4261080-V
Painted steel
80
72.0
18.0
36
20
27
45
95
10.0
5
-
-
25
M10x25
23
AR4261100-V
AR4261100-V
Painted steel
100
89.0
18.0
41
20
30
55
115
10.0
5
-
-
25
M10x25
28
AR4261125-V
AR4261125-V
Painted steel
125
110.0
25.0
50
30
40
60
140
10.0
7
-
-
37
M12x25
34
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D