您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
919-389P-51A
Amphenol RF
Connectors
MCX Connectors
Powered by
CAD模型選擇
{amphenolrf/connectors/mcx_connectors/919_389p_51a.prj},{NB=919-389P-51A},{SHA256=WxJxFe2nyCvJ9y3mSUSN2XDJvIksYAseTSMjLErWOwg=},{INAME=00394__9192d389p2d51a},{PN=919-389P-51A},{DESC=RF Connector MCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm},{BF=Gold/Nickel},{BM=Brass},{CG=A},{CT=RG-178,RG-196,Belden 83265},{IMPEDANCE=50},{IM=PTFE},{IPR=Not Rated},{GENDER=Plug},{OL=Commercial},{ISOLATED=No},{LPIM=No},{FM=6},{TMAX=165},{TMIN=-65},{NM=No},{CF=Gold},{CMAT=Brass},{ORIENTATION=Right Angle},{CTERM=Solder},{CM=Push-on},{MC=500},{TS=Cable - Crimp},{SC=Microminiature}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BF
Body Finish
ⁿ/ₐ
BM
Body Material
ⁿ/ₐ
CG
Cable Group
ⁿ/ₐ
CT
Cable Type
ⁿ/ₐ
IMPEDANCE
Impedance
ⁿ/ₐ
IM
Insulator Material
ⁿ/ₐ
IPR
IP Rating
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
OL
Operating Level
ⁿ/ₐ
ISOLATED
Isolated
ⁿ/ₐ
LPIM
Low PIM
ⁿ/ₐ
FM
Frequency Max
ⁿ/ₐ
TMAX
Temp Max
ⁿ/ₐ
TMIN
Temp Min
ⁿ/ₐ
NM
Non-Magnetic
ⁿ/ₐ
CF
Contact Finish
ⁿ/ₐ
CMAT
Contact Material
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
CTERM
Contact Termionation
ⁿ/ₐ
CM
Coupling Mechanism
ⁿ/ₐ
MC
Mating Cycles
ⁿ/ₐ
TS
Termination Style
ⁿ/ₐ
SC
Size Category
ⁿ/ₐ
919-389P-51A
919-389P-51A
RF Connector MCX Right An...
Gold/Nickel
Brass
A
RG-178,RG-196,Belden 8326...
50
PTFE
Not Rated
Plug
Commercial
No
No
6
165
-65
No
Gold
Brass
Right Angle
Solder
Push-on
500
Cable - Crimp
Microminiature
Embedded Preview + Generation
預覽
CAD模型下載
3D
2D