您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
Teleskopspindelhubgetriebe Bauart NF
Neff Gewindetriebe
Screw Jacks C-Series
Powered by
CAD模型選擇
{neff_gwtr/05_spindelhubgetriebe_c/c_tgs_nf-teleskop_2024_asmtab.prj},{NB=C5-NF-6-TELE-0-0-M-AS-0-0-1-0 },{D=35.0},{VERSBL=5},{HMIN=0.000},{HMAX=5900.000},{NDM4=40.000},{P4=7.000},{A1=212},{A2=56.2},{A3=80},{AA1=168},{BB1=114},{AA2=114},{AA3=58.000},{B1=52.0},{B2=155},{B3=228},{B4=129},{BB2=32},{BB3=6},{BB4=16},{LB4=50.0},{LB4X=35.0},{B5=2.0},{B6=16},{C1=65},{C2=130.0},{C2X=147.0},{C33=72},{C333=72.000},{C4X=20},{C5=42},{C6X=15},{C7=128},{C8=55},{C6=61.5},{C10=202},{C44=10.000},{C444=10.000},{CC1=10},{CC2=15},{CC3=18},{D1=19},{K=42.5},{D2=50},{DD4=16},{NDM3=30.000},{P3=2.00},{D5=65},{USH=6:1},{HUB=0},{VL=0},{VL0=0},{VLFB=7},{SPINDELENDE=0},{ZUBEHOER1=1},{ADS=1},{ZUBEHOER2=0},{WELLENENDE=0},{EINBAULAGE=1},{POS=0},{BEF=0},{BEF2=0},{KAR=0},{ZUBEHOER3=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
STDDTIME
Standard delivery time
ⁿ/ₐ
BG
Overall size
ⁿ/ₐ
SPINDEL
Screw
ⁿ/ₐ
RES
Reserve
[mm]
MHK
Maximum lifting force
[kN]
HPUH
Stroke per revolution of the drive shaft (mm) - High travel speed
[mm]
HPUL
Stroke per revolution of the drive shaft (mm) - low travel speed
[mm]
WGH
Efficiency (%) - fast ratio
ⁿ/ₐ
WGL
Efficiency (%) - slow ratio
ⁿ/ₐ
GWOH
Weight (kg) - without Stroke
ⁿ/ₐ
GWMH
Weight (kg per 100 mm Stroke)
ⁿ/ₐ
WG
Material housing
ⁿ/ₐ
CNSCTN
Customs tariff number
ⁿ/ₐ
C1X
C1
[mm]
C1XX
c1
[mm]
D2X
D2
[mm]
C2XX
Hilfsv C2
[mm]
D5X
D5
[mm]
D3X
D3
ⁿ/ₐ
C5X
C5
[mm]
XX2
X2
[mm]
B1X
B1
[mm]
B2X
B2
[mm]
B3X
B3
[mm]
B4X
B4
[mm]
B5X
B5
[mm]
B6X
B6
[mm]
XXX2
X2
[mm]
GA1
[mm]
GA2
[mm]
GA3
[mm]
GA4
[mm]
GA5
[mm]
GA6
[mm]
GA7
[mm]
X3
[mm]
C3-NF-6-TELE-0-0-M-AS-0-0...
ca. 7-8 Wochen
C3
Tr40/Tr22
+/- 10
15
1
0.25
30
22
5.7
1.14
EN-GJS-520-15
84834025
36
-
50
167
-
M14
20
163
21
8
80
60
11
38.7
163
63
45
18
12H8
36
20
39
187
C5-NF-6-TELE-0-0-M-AS-0-0...
ca. 7-8 Wochen
C5
Tr50/Tr26
+/- 10
24
1.17
0.29
28
20
12.5
1.67
EN-GJS-520-15
84834025
70
10
60
196
65
M20
22
203
23
10
90
67
11
46.0
203
78
53
20
16H8
45
30
45
223
C15-NF-8-TELE-0-0-M-AS-0-...
ca. 7-8 Wochen
C15
Tr65/Tr40
+/- 10
40
1.5
0.5
29
23
27.4
1.8
EN-GJS-520-15
84834025
60
10
80
234
82
M30x2
42
249
42
20
119
75
17
45.0
249
90
6
30
25H7
60
40
60
268
C20-NF-8-TELE-0-0-M-AS-0-...
ca. 7-8 Wochen
C20
Tr75/Tr50
+/- 10
60
1.5
0.5
29
23
44
2.52
EN-GJS-520-15
84834025
78
10
95
300
82
M36
48
300
50
20
150
117
17
85.0
300
130
97
33
22H8
66
40
85
347
C30-NF-8-TELE-0-0-M-AS-0-...
ca. 7-8 Wochen
C30
Tr100/Tr65
+/- 10
145
1.5
0.5
64
44
71
4.75
EN-GJS-520-15
84834025
76
10
125
335
82
M40x3
50
335
50
25
148
105
21
60.0
335
120
75
45
35H8
90
60
80
360
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D