您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Adaptasteel - Liquid Resistant, Types: LFH-SP
ABB Installation Products
Adaptaflex
Metalic System - Conduit
TYPE SP, SN & LFH-SP COVERED STEEL FLEXIBLE CONDUIT
Powered by
CAD模型選擇
{thomas_betts/adaptaflex/metalic_systems_metalic_conduit/adaptasteel_l_r_t_sp_sn_lfhsp/adaptasteel_l_r_t_lfh_sp.prj},{NB=LFHSP25BL10M},{CN=LFHSP25},{MAT=Polyolefin Covered Galvanised Steel},{TRS=-25°C to +90°C},{TRM=-5°C to +105°C},{SIZE=25},{COLOR=Black},{L=10},{A=26.0},{B=21.4},{C=55},{NOTE=3D Model is just a Segment of the Actual Model},{L1=10,25,50},{R=2.500},{S=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TRS
Temperature Range Static Applications
[deg Celsius]
TRM
Temperature Range Moving Applications
ⁿ/ₐ
SIZE
Nominal Conduit Size
[mm]
COLOR
Color
ⁿ/ₐ
A
Outside Diameter
[mm]
B
Inside Diameter
[mm]
C
Minimum Bend Radius
[mm]
NOTE
Note
ⁿ/ₐ
LFHSP12BL25M
LFHSP12
LFHSP12BL25M
Polyolefin Covered Galvan...
-25°C to +90°C
-5°C to +105°C
12
Black
14.0
10.3
30
3D Model is just a Segmen...
LFHSP16BL10M
LFHSP16
LFHSP16BL10M
Polyolefin Covered Galvan...
-25°C to +90°C
-5°C to +105°C
16
Black
17.0
13.0
35
3D Model is just a Segmen...
LFHSP20BL10M
LFHSP20
LFHSP20BL10M
Polyolefin Covered Galvan...
-25°C to +90°C
-5°C to +105°C
20
Black
21.5
16.9
45
3D Model is just a Segmen...
LFHSP25BL10M
LFHSP25
LFHSP25BL10M
Polyolefin Covered Galvan...
-25°C to +90°C
-5°C to +105°C
25
Black
26.0
21.4
55
3D Model is just a Segmen...
LFHSP32BL10M
LFHSP32
LFHSP32BL10M
Polyolefin Covered Galvan...
-25°C to +90°C
-5°C to +105°C
32
Black
34.0
28.1
60
3D Model is just a Segmen...
LFHSP40BL10M
LFHSP40
LFHSP40BL10M
Polyolefin Covered Galvan...
-25°C to +90°C
-5°C to +105°C
40
Black
44.5
37.7
80
3D Model is just a Segmen...
LFHSP50BL10M
LFHSP50
LFHSP50BL10M
Polyolefin Covered Galvan...
-25°C to +90°C
-5°C to +105°C
50
Black
55.0
48.4
90
3D Model is just a Segmen...
LFHSP63BL20M
LFHSP63
LFHSP63BL20M
Polyolefin Covered Galvan...
-25°C to +90°C
-5°C to +105°C
63
Black
64.5
57.5
115
3D Model is just a Segmen...
LFHSP75BL10M
LFHSP75
LFHSP75BL10M
Polyolefin Covered Galvan...
-25°C to +90°C
-5°C to +105°C
75
Black
79.0
70.0
150
3D Model is just a Segmen...
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D