您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
B04 - Slotted nut for intermediate bushing, type NB and for threaded middle pillar with retainer, type CMF
AMDL - Atelier Mécanique de La Lauch
Guiding Elements MDL Porter Besson - AFNOR / CNOMO standard
For Ball Bearings Guide
Accessories
Powered by
CAD模型選擇
{mdl/guiding_elements_afnor_cnomo/ball_bearing_guide/accessories/b04.prj},{NB=mdl_porter_besson_B04.012.000},{REF=B04.012.000},{P=12},{D1=M22x1},{D2=34},{A=3},{B=4},{C=2.5},{M1=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
P
Ø Pillar
[mm]
D1
ⁿ/ₐ
D2
[mm]
A
[mm]
B
[mm]
C
[mm]
MDL Porter Besson - B04.0...
B04.012.000
12
M22x1
34
3
4
2.5
MDL Porter Besson - B04.0...
B04.016.000
16
M27x1
40
3
5
3.0
MDL Porter Besson - B04.0...
B04.020.000
20
M30x1
44
4
5
3.0
MDL Porter Besson - B04.0...
B04.025.000
25
M39x1
55
4
6
3.0
MDL Porter Besson - B04.0...
B04.032.000
32
M48x1
65
5
6
3.5
MDL Porter Besson - B04.0...
B04.040.000
40
M60x1
81
6
7
3.5
MDL Porter Besson - B04.0...
B04.050.000
50
M76x1
100
8
7
4.0
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D