您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
Deutsch
Mod. R - Male trunnion bracket with swivel ball joint
AIR-tec-Vogel
Pneumatic actuation
Stainless steel cylinders
Stainless steel Cylinders Series 90 ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Accessories
Powered by
CAD模型選擇
{air_tec_vogel/movimento/cilindri_inox/cilindri_in_acciaio_inox_serie_90/accessori/ancor_a_cerniera_maschio_con_snodo_sferico_asmtab.prj},{NB=R-90-50-(0)},{IDNR=},{MOD=R-90-50},{PHY=50},{EW=15.0},{EW1=21},{CD=16},{E=65},{FL=27},{L=17},{EN=21},{CN=16},{R=9.250},{MR=20},{XD=170},{D3=5.5},{ZROT=0},{INFO=infotext},{R2=28.5},{E1=10},{E4=2.5},{TG1=46.5},{TG2=9.0},{TG3=31.5},{TG4=7.5},{TG5=3.5},{TG6=23.5},{D1=40},{VERS1=A},{ZX1=4},{PPATH=ancor_a_cerniera_maschio_con_snodo_sferico_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
MOD
[mm]
PHY
[mm]
EW
[mm]
EW1
[mm]
CD
[mm]
E
[mm]
FL
[mm]
L
[mm]
MR
[mm]
XD
+
[mm]
D3
[mm]
R-90-32-(0)
R-90-32
32
10.5
14
10
45
22
12
15
142
5.5
R-90-40-(0)
R-90-40
40
12.0
16
12
55
25
15
18
161
5.5
R-90-50-(0)
R-90-50
50
15.0
21
16
65
27
17
20
170
5.5
R-90-63-(0)
R-90-63
63
15.0
21
16
75
32
20
23
185
5.5
R-90-80-(0)
R-90-80
80
18.0
25
20
95
36
22
27
210
5.5
R-90-100-(0)
R-90-100
100
18.0
25
20
115
41
25
30
230
5.5
R-90-125-(0)
R-90-125
125
25.0
37
30
140
50
30
40
275
5.5
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D